U-Boot SPL 2020.01-g3c9ebdb87d (Jan 25 2021 - 04:06:36 +0000) SYSFW ABI: 3.1 (firmware rev 0x0014 '20.8.5--v2020.08b (Terrific Lla') Trying to boot from MMC2 Loading Environment from MMC... *** Warning - No MMC card found, using default environment Starting ATF on ARM64 core... NOTICE: BL31: v2.3():07.01.00.006-dirty NOTICE: BL31: Built : 03:49:38, Jan 25 2021 U-Boot SPL 2020.01-g3c9ebdb87d (Jan 25 2021 - 04:02:01 +0000) SYSFW ABI: 3.1 (firmware rev 0x0014 '20.8.5--v2020.08b (Terrific Lla') Detected: J7X-BASE-CPB rev E3 Detected: J7X-VSC8514-ETH rev E2 Trying to boot from MMC2 U-Boot 2020.01-g3c9ebdb87d (Jan 25 2021 - 04:02:01 +0000) SoC: J721E SR1.0 Model: Texas Instruments K3 J721E SoC Board: J721EX-PM2-SOM rev E6 DRAM: 4 GiB not found for dev hbmc-mux Flash: 0 Bytes MMC: sdhci@4f80000: 0, sdhci@4fb0000: 1 Loading Environment from MMC... OK In: serial@2800000 Out: serial@2800000 Err: serial@2800000 Detected: J7X-BASE-CPB rev E3 Detected: J7X-VSC8514-ETH rev E2 Net: Warning: ethernet@46000000 using MAC address from ROM eth0: ethernet@46000000 Hit any key to stop autoboot: 0 switch to partitions #0, OK mmc1 is current device SD/MMC found on device 1 530 bytes read in 2 ms (258.8 KiB/s) Loaded env from uEnv.txt Importing environment from mmc1 ... Running uenvcmd ... 4338536 bytes read in 94 ms (44 MiB/s) Load Remote Processor 2 with data@addr=0x82000000 4338536 bytes: Success! 4338520 bytes read in 93 ms (44.5 MiB/s) Load Remote Processor 3 with data@addr=0x82000000 4338520 bytes: Success! 4338516 bytes read in 93 ms (44.5 MiB/s) Load Remote Processor 4 with data@addr=0x82000000 4338516 bytes: Success! 4338520 bytes read in 93 ms (44.5 MiB/s) Load Remote Processor 5 with data@addr=0x82000000 4338520 bytes: Success! 5512164 bytes read in 118 ms (44.5 MiB/s) Load Remote Processor 6 with data@addr=0x82000000 5512164 bytes: Success! 5512176 bytes read in 118 ms (44.5 MiB/s) Load Remote Processor 7 with data@addr=0x82000000 5512176 bytes: Success! 11463128 bytes read in 38 ms (287.7 MiB/s) Load Remote Processor 8 with data@addr=0x82000000 11463128 bytes: Success! 8143888 bytes read in 171 ms (45.4 MiB/s) ## Starting application at 0x80080000 ... MMU: 16-bit ASID 44-bit PA TCR_EL1=b5183519 cpu0: MPIDR=80000000 cpu0: MIDR=411fd080 Cortex-A72 r1p0 cpu0: CWG=4 ERG=4 Dminline=4 Iminline=4 PIPT cpu0: CLIDR=a200023 LoUU=1 LoC=2 LoUIS=1 cpu0: L1 Icache 48K linesz=64 set/way=256/3 cpu0: L1 Dcache 32K linesz=64 set/way=256/2 cpu0: L2 Unified 1024K linesz=64 set/way=1024/16 Display set to R5 Loading IFS...decompressing...done cpu1: MPIDR=80000001 cpu1: MIDR=411fd080 Cortex-A72 r1p0 cpu1: CWG=4 ERG=4 Dminline=4 Iminline=4 PIPT cpu1: CLIDR=a200023 LoUU=1 LoC=2 LoUIS=1 cpu1: L1 Icache 48K linesz=64 set/way=256/3 cpu1: L1 Dcache 32K linesz=64 set/way=256/2 cpu1: L2 Unified 1024K linesz=64 set/way=1024/16 System page at phys:0000000080011000 user:ffffff8040254000 kern:ffffff8040251000 Starting next program at vffffff8060086e10 All ClockCycles offsets within tolerance Welcome to QNX Neutrino 7.1.0 on the TI J721E EVM Board!! Starting random service ... start serial driver Starting MMC/SD memory card driver... eMMC Starting MMC/SD memory card driver... SD Starting XHCI driver on USB3SS0 and USB3SS1 Path=0 - am65x target=0 lun=0 Direct-Access(0) - SDMMC: S0J56X Rev: 1.0 Setting environment variables... done.. Looking for user script to run: /ti_fs/scripts/user.sh Running user script... user.sh called... Setting additional environment variables... Starting tisci-mgr.. Starting shmemallocator.. Starting tiipc-mgr.. Mailbox_plugInterrupt: interrupt Number 489, arg 0xB263CEA0 Mailbox_plugInterrupt: interrupt Number 490, arg 0xB263D040 Mailbox_plugInterrupt: interrupt Number 491, arg 0xB263D1E0 Mailbox_plugInterrupt: interrupt Number 492, arg 0xB263D380 Mailbox_plugInterrupt: interrupt Number 493, arg 0xB263D520 Starting TI IPC Resmgr Starting tiudma-mgr.. Start screen.. screen started with dss_on_r5 configuration.. done... J7EVM@QNX:/# ipc_test IPC_echo_test (core : mpu1_0) ..... responderFxn will stay active. Please use ctrl-c to exit the test when finished. SendTask9: mpu1_0 <--> C7X_1, Ping- 10, pong - 10 completed SendTask7: mpu1_0 <--> C66X_1, Ping- 10, pong - 10 completed SendTask8: mpu1_0 <--> C66X_2, Ping- 10, pong - 10 completed SendTask6: mpu1_0 <--> mcu3_1, Ping- 10, pong - 10 completed SendTask5: mpu1_0 <--> mcu3_0, Ping- 10, pong - 10 completed SendTask4: mpu1_0 <--> mcu2_1, Ping- 10, pong - 10 completed SendTask3: mpu1_0 <--> mcu2_0, Ping- 10, pong - 10 completed