root@j7-evm:/lib/firmware# readelf -l TDA4VMR5TI_MAIN0_R5F1_SPL_newMemLay_rst0.elf Elf file type is EXEC (Executable file) Entry point 0x0 There are 30 program headers, starting at offset 12884860 Program Headers: Type Offset VirtAddr PhysAddr FileSiz MemSiz Flg Align LOAD 0x000038 0x00000000 0x00000000 0x009a8 0x009a8 R E 0x8 LOAD 0x0009e0 0xa3400000 0xa3400000 0x00000 0x63200 RW 0x8 LOAD 0x000a00 0xa3463200 0xa3463200 0x60200 0x60200 RW 0x80 LOAD 0x060c00 0xa34c3400 0xa34c3400 0x4419c 0x4419c R E 0x4 LOAD 0x0a4d9c 0xa350759c 0xa350759c 0x00000 0x00002 RW 0x4 LOAD 0x0a4da0 0xa35075a0 0xa35075a0 0x333b8 0x333b8 R E 0x8 LOAD 0x0d8158 0xa353a958 0xa353a958 0x00000 0x00028 RW 0x4 LOAD 0x0d8180 0xa353a980 0xa353a980 0x30200 0x42000 RW 0x80 LOAD 0x108380 0xa357c980 0xa357c980 0x0bf70 0x0bf70 R E 0x4 LOAD 0x1142f0 0xa35888f0 0xa35888f0 0x00000 0x19138 RW 0x8 LOAD 0x1142f0 0xa35a1a28 0xa35a1a28 0x056e0 0x056e0 R 0x8 LOAD 0x1199d0 0xa35a7108 0xa35a7108 0x0555c 0x096f1 RW 0x8 LOAD 0x11ef80 0xa35b0800 0xa35b0800 0x00000 0x03100 RW 0x80 LOAD 0x11ef80 0xa35b3900 0xa35b3900 0x02f60 0x02f60 R E 0x4 LOAD 0x121ee0 0xa35b6860 0xa35b6860 0x00000 0x0203f RW 0x4 LOAD 0x121ee0 0xa35b88a0 0xa35b88a0 0x03808 0x03808 R E 0x4 LOAD 0x1256e8 0xa35bc0a8 0xa35bc0a8 0x00000 0x021e8 RW 0x4 LOAD 0x1256e8 0xa35be290 0xa35be290 0x009b8 0x009b8 R E 0x4 LOAD 0x1260a0 0xa35bec48 0xa35bec48 0x00000 0x011b8 RW 0x8 LOAD 0x1260a0 0xa35bfe00 0xa35bfe00 0x010ac 0x010ac R E 0x4 LOAD 0x12714c 0xa35c0eac 0xa35c0eac 0x00000 0x00242 RW 0x4 LOAD 0x12714c 0xa35c10f0 0xa35c10f0 0x00204 0x00204 R 0x4 LOAD 0x127350 0xa35c12f4 0xa35c12f4 0x00000 0x0000c RW 0x4 LOAD 0x127380 0xa35c1300 0xa35c1300 0x00000 0x00200 R 0x80 LOAD 0x127380 0xa35c1500 0xa35c1500 0x00088 0x00088 R E 0x4 LOAD 0x127408 0xa35c1588 0xa35c1588 0x00000 0x0018c RW 0x4 LOAD 0x127408 0xa35c1714 0xa35c1714 0x00008 0x00008 R 0x4 LOAD 0x127410 0xa35c1720 0xa35c1720 0x03cc0 0x03cc0 R 0x8 LOAD 0x12b0d0 0xa3fe5000 0xa3fe5000 0x00000 0x05000 R 0x4 LOAD 0x12b0d0 0xa3fea000 0xa3fea000 0x00000 0x16000 RW 0x8 Section to Segment mapping: Segment Sections... 00 resetvectors exceptionHandlers .bootCode .startupCode .startupData .text.hwi .text.cache .text.mpu .text.boot .data_buffer .bss.devgroup* 01 VariablesAlignedNoInitSection .EcucPartition_SysCore_CALIB .EcucPartition_SysCore_CALIB_FAST .EcucPartition_SysCore_CALIB_SLOW .EcucPartition_SysCore_CALPRM .EcucPartition_SysCore_CONFIG_DATA_F 02 McalRxDataSection 03 .EcucPartition_SysCore_CODE 04 .EcucPartition_SysCore_VAR_FAST_INIT 05 .text 06 .EcucPartition_SysCore_SAVED_ZONE 07 McalUdmaSection McalTxDataSection 08 McalTextSection 09 .bss .EcucPartition_SysCore_CONST .EcucPartition_SysCore_VAR_CLEARED 10 .const 11 McalConstSection McalNoInitSection .EcucPartition_SysCore_VAR_NO_INIT .EcucPartition_SysCore_RAM0_INIT 12 .data 13 .shared_CODE 14 .EcucPartition_SysCore_VAR_INIT 15 .EcucPartition_SysCore_CONFIG_DATA .EcucPartition_SysCore_CODE_SLOW 16 McalInitSection UtilityNoInitSection 17 .EcucPartition_SysCore_CODE_FAST 18 .sysmem .EcucPartition_SysCore_RAM0_CLEARED 19 .EcucPartition_SysCore_SPRAM_CODE .EcucPartition_ComCore_CODE .shared_CONST 20 .EcucPartition_SysCore_VAR_SAVED_ZONE 21 .EcucPartition_AppCore_CALPRM 22 .EcucPartition_AppCore_VAR_CLEARED 23 SciClientBoardCfgSection 24 .EcucPartition_AppCore_CODE 25 .EcucPartition_SysCore_RESET_SAFE_RAM0 .EcucPartition_SysCore_VAR_FAST_CLEARED .EcucPartition_ComCore_VAR_CLEARED .shared_VAR_CLEARED .shared_VAR_INIT 26 .shared_CALPRM 27 .cinit 28 .irqStack .fiqStack .abortStack .undStack .svcStack 29 .stack