Texas Instruments DRA7x VIDEO INPUT PORT (VIP) ---------------------------------------------- The Video Input Port (VIP) is a key component for image capture applications. The capture module provides the system interface and the processing capability to connect parallel image-sensor as well as BT.656/1120 capable encoder chip. Required properties: - compatible: must be "ti,vip1", "ti,vip2" or "ti,vip3". - reg: VIP top level, parser, colorspace converter, scaler for slice 0 and 1 and vpdma memory address space; - reg-names: vip, parser0, csc0, sc0, parser1, csc1, sc1 and vpdma registers; - interrupts: should contain IRQ line for VIP; - syscon-pol: phandle to the device control module; VIP supports 2 slices. Each slice can handle up to 2 camera port nodes. Each port nodes should contain a 'port' child node with child 'endpoint' node. Please refer to the bindings defined in Documentation/devicetree/bindings/media/video-interfaces.txt. Example: vip1: vip@0x48970000 { compatible = "ti,vip1"; reg = <0x48970000 0x114>, <0x48975500 0xD8>, <0x48975700 0x18>, <0x48975800 0x80>, <0x48975a00 0xD8>, <0x48975c00 0x18>, <0x48975d00 0x80>, <0x4897d000 0x400>; reg-names = "vip", "parser0", "csc0", "sc0", "parser1", "csc1", "sc1", "vpdma"; ti,hwmods = "vip1"; interrupts = , ; /* CTRL_CORE_SMA_SW_1 */ syscon-pol = <&scm_conf 0x534>; #address-cells = <1>; #size-cells = <0>; status = "disabled"; vin1a: port@0 { #address-cells = <1>; #size-cells = <0>; reg = <0>; status = "disabled"; endpoint@0 { slave-mode; remote-endpoint = <&camera1>; }; }; vin2a: port@1 { #address-cells = <1>; #size-cells = <0>; reg = <1>; status = "disabled"; }; vin1b: port@2 { #address-cells = <1>; #size-cells = <0>; reg = <2>; status = "disabled"; }; vin2b: port@3 { #address-cells = <1>; #size-cells = <0>; reg = <3>; status = "disabled"; }; }; i2c5: i2c@4807c000 { ov10633@37 { compatible = "ovti,ov10633"; reg = <0x37>; mux-gpios = <&pcf_hdmi 3 GPIO_ACTIVE_LOW>; port { camera1: endpoint { remote-endpoint = <&vin1a>; hsync-active = <1>; vsync-active = <1>; pclk-sample = <0>; }; }; }; };