#! /bin/sh ### BEGIN INIT INFO # Provides: ts_calibrate # Short-Description: daemon that enables touchscreen for kodi media player # Required-Start: $remote_fs $local_fs $syslog # Required-Stop: $remote_fs $local_fs $syslog # Default-Start: 2 3 4 5 # Default-Stop: 0 1 6 ### END INIT INFO case "$1" in start) echo -n "Starting ts_calibrate:" export LD_LIBRARY_PATH=/usr/lib export TSLIB_CONSOLEDEVICE=none export TSLIB_FBDEVICE=/dev/fb0 export TSLIB_TSDEVICE=/dev/input/event3 export TSLIB_CALIBFILE=/etc/pointercal export TSLIB_CONFFILE=/etc/ts.conf export TSLIB_PLUGINDIR=/usr/lib/ts ts_calibrate -d echo "OK" ;; stop) echo -n "Stopping ts_calibrate:" killall ts_calibrate echo "OK" ;; restart|reload) ;; *) echo "Usage: $0 {start|stop|restart}" exit 1 esac exit $?