From 836807a2ae98ad311e042d44b1e7a0e398b89eb5 Mon Sep 17 00:00:00 2001 From: Keerthy Date: Wed, 6 Oct 2021 07:12:09 +0530 Subject: [PATCH] Remove prints to optimize U-Boot time Signed-off-by: Keerthy --- arch/arm/mach-k3/common.c | 16 +--------------- board/ti/j721e/evm.c | 8 ++++---- common/board_f.c | 2 +- common/board_info.c | 2 -- common/board_r.c | 1 - common/console.c | 6 +++--- env/env.c | 4 ++-- net/eth-uclass.c | 2 +- 8 files changed, 12 insertions(+), 29 deletions(-) diff --git a/arch/arm/mach-k3/common.c b/arch/arm/mach-k3/common.c index 180e7f023e..78eef49740 100644 --- a/arch/arm/mach-k3/common.c +++ b/arch/arm/mach-k3/common.c @@ -77,10 +77,6 @@ void k3_sysfw_print_ver(void) strncpy(fw_desc, ti_sci->version.firmware_description, sizeof(ti_sci->version.firmware_description)); fw_desc[sizeof(fw_desc) - 1] = '\0'; - - printf("SYSFW ABI: %d.%d (firmware rev 0x%04x '%s')\n", - ti_sci->version.abi_major, ti_sci->version.abi_minor, - ti_sci->version.firmware_revision, fw_desc); } void mmr_unlock(phys_addr_t base, u32 partition) @@ -206,7 +202,7 @@ void __noreturn jump_to_image_no_args(struct spl_image_info *spl_image) if (ret) panic("rproc failed to be initialized (%d)\n", ret); - init_env(); + //init_env(); if (!fit_image_info[IMAGE_ID_DM_FW].image_start) { size = load_firmware("name_mcur5f0_0fw", "addr_mcur5f0_0load", &loadaddr); @@ -224,9 +220,6 @@ void __noreturn jump_to_image_no_args(struct spl_image_info *spl_image) if (ret) panic("%s: ATF failed to load on rproc (%d)\n", __func__, ret); - /* Add an extra newline to differentiate the ATF logs from SPL */ - printf("Starting ATF on ARM64 core...\n\n"); - ret = rproc_start(1); if (ret) panic("%s: ATF failed to start on rproc (%d)\n", __func__, ret); @@ -394,7 +387,6 @@ int print_cpuinfo(void) char name[64]; int ret; - printf("SoC: "); ret = soc_get(&soc); if (ret) { @@ -403,14 +395,8 @@ int print_cpuinfo(void) } ret = soc_get_family(soc, name, 64); - if (!ret) { - printf("%s ", name); - } ret = soc_get_revision(soc, name, 64); - if (!ret) { - printf("%s\n", name); - } return 0; } diff --git a/board/ti/j721e/evm.c b/board/ti/j721e/evm.c index 2f277d3344..2b103c9de3 100644 --- a/board/ti/j721e/evm.c +++ b/board/ti/j721e/evm.c @@ -155,7 +155,7 @@ int ft_board_setup(void *blob, struct bd_info *bd) ret = fdt_fixup_msmc_ram(blob, "/interconnect@100000", "sram@70000000"); if (ret) - printf("%s: fixing up msmc ram failed %d\n", __func__, ret); + debug("%s: fixing up msmc ram failed %d\n", __func__, ret); detect_enable_hyperflash(blob); @@ -192,9 +192,9 @@ int checkboard(void) if (do_board_detect()) /* EEPROM not populated */ - printf("Board: %s rev %s\n", "J721EX-PM1-SOM", "E2"); + debug("Board: %s rev %s\n", "J721EX-PM1-SOM", "E2"); else - printf("Board: %s rev %s\n", ep->name, ep->version); + debug("Board: %s rev %s\n", ep->name, ep->version); return 0; } @@ -364,7 +364,7 @@ static int probe_daughtercards(void) if (strncmp(ep.name, ext_cards[i].card_name, sizeof(ep.name))) continue; - printf("Detected: %s rev %s\n", ep.name, ep.version); + debug("Detected: %s rev %s\n", ep.name, ep.version); daughter_card_detect_flags[i] = true; #ifndef CONFIG_SPL_BUILD diff --git a/common/board_f.c b/common/board_f.c index 9f441c44f1..aa58f85dde 100644 --- a/common/board_f.c +++ b/common/board_f.c @@ -208,7 +208,7 @@ static int print_cpuinfo(void) static int announce_dram_init(void) { - puts("DRAM: "); + //puts("DRAM: "); return 0; } diff --git a/common/board_info.c b/common/board_info.c index a6db087f96..a57f7e8b68 100644 --- a/common/board_info.c +++ b/common/board_info.c @@ -22,8 +22,6 @@ int __weak show_board_info(void) model = fdt_getprop(gd->fdt_blob, 0, "model", NULL); - if (model) - printf("Model: %s\n", model); #endif return checkboard(); diff --git a/common/board_r.c b/common/board_r.c index 29dd7d26d9..a7810b3d13 100644 --- a/common/board_r.c +++ b/common/board_r.c @@ -625,7 +625,6 @@ static int initr_bbmii(void) #ifdef CONFIG_CMD_NET static int initr_net(void) { - puts("Net: "); eth_initialize(); #if defined(CONFIG_RESET_PHY_R) debug("Reset Ethernet PHY\n"); diff --git a/common/console.c b/common/console.c index 3348436da6..7252447b4c 100644 --- a/common/console.c +++ b/common/console.c @@ -815,21 +815,21 @@ int console_init_f(void) void stdio_print_current_devices(void) { /* Print information */ - puts("In: "); + //puts("In: "); if (stdio_devices[stdin] == NULL) { puts("No input devices available!\n"); } else { printf ("%s\n", stdio_devices[stdin]->name); } - puts("Out: "); + //puts("Out: "); if (stdio_devices[stdout] == NULL) { puts("No output devices available!\n"); } else { printf ("%s\n", stdio_devices[stdout]->name); } - puts("Err: "); + //puts("Err: "); if (stdio_devices[stderr] == NULL) { puts("No error devices available!\n"); } else { diff --git a/env/env.c b/env/env.c index 37b4b54cb7..4c9e162390 100644 --- a/env/env.c +++ b/env/env.c @@ -190,7 +190,7 @@ int env_load(void) if (!env_has_inited(drv->location)) continue; - printf("Loading Environment from %s... ", drv->name); + //printf("Loading Environment from %s... ", drv->name); /* * In error case, the error message must be printed during * drv->load() in some underlying API, and it must be exactly @@ -198,7 +198,7 @@ int env_load(void) */ ret = drv->load(); if (!ret) { - printf("OK\n"); + //printf("OK\n"); gd->env_load_prio = prio; #if !CONFIG_IS_ENABLED(ENV_APPEND) diff --git a/net/eth-uclass.c b/net/eth-uclass.c index bb4c362ede..acbef34369 100644 --- a/net/eth-uclass.c +++ b/net/eth-uclass.c @@ -443,7 +443,7 @@ int eth_initialize(void) if (num_devices) printf(", "); - printf("eth%d: %s", dev->seq, dev->name); + //printf("eth%d: %s", dev->seq, dev->name); if (ethprime && dev == prime_dev) printf(" [PRIME]"); -- 2.17.1