U-Boot 2010.06 (Mar 17 2016 - 16:35:39) TI8168-GP rev 2.1 ARM clk: 987MHz DDR clk: 796MHz I2C: ready DRAM: 2 GiB NAND: HW ECC Hamming Code selected 512 MiB MMC: OMAP SD/MMC: 0 :,;;:;:;;;;;;;;r;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:;;;;;;;;:,;;:;: ;,;:::;;;;r;;;rssiSiS552X5252525259GX2X9hX9X9XX2325S55252i5:,;;:;:;;;;;;;;:,;;: ;:;;;;;;;rrssSsS52S22h52299GGAAMHMM#BBH#B#HMM#HMBA&&XX2255S2S5Si:,;;:;:;;;;;;;; ;:;;r;;rsrrriiXS5S329&A&MH#BMB#A&9XXA252GXiSXX39AAMMMBB&G22S5i2SSiiiisi:,;;:;:; ;;;;;r;rr2iisiih393HB#B#AA99i22irrrX3X52AGsisss2Xii2299HBMA&X2S5S5iSiisSsi:,;;: r:r;rrsrsihXSi2&##MHB&Ahh3AGHGA9G9h&#H##@@@##MAMMXXX9SSS29&&HGGX2i5iisiiisisi:, ;;rrrrsSiiiA&ABH&A9GAGhAhBAMHA9HM@@@@@@@@@@@@@@@@@@@HHhAh2S2SX9&Gh22SSiisiiisii r:rrssisiS2XM##&h3AGAX&3GG3Ssr5H@M#HM2; ;2X&&&MHMB###GBB#B&XXSSs529XX55iSsisisi r;rsrisSi2XHAhX99A3XXG&&XS;:,rH#HGhAS @@@@3rs2XBM@@A552&&AHA2XiisSS252SSsisSs r;issi5S22&&3iSSX292&hXsr;;:;h@&G339&S9@@@@2@MA&9&HB##Xris29ABMAAX2ir;rsSi5iss5 rrsSi2XhG&9GXh399&X99i;;;;;;r#H&293H9X#@@@@@@@B&9GhAH@XrrsrsiXABHB&HG2rr;rrSiSi ;:rsisS599&AA9XG&3A35r;:::;,;BMh&&2iX5A@@@@@@@&392X5GB2;;;r;iSX393A##A&Xi:::rsi ;:rss552222X553&XHMhir;;::,:,h#HhGSXhG3#@@@@#AXXS2XAHA;::;;;;ss55XShBA3239r:,;; r;ii2S5SSi2i53hirsh2srr::,,,,;MMXX359&Ah3h&Si59SX99A#i:,::::;;sri2,.2r;:SGAr;,: ;:;rrrrssiriXGSi::shs;;;,,,:,,rBBA9h5s5h5iS5isi2SAHB5:,,,:::;rrs5&SrisSX5Srrr:, ;,r;;;;rsriSSrrrr;;5Xrr;;,:,,.,;9AA2SsisS5323XXXG9&i:.,,::;;r;;;srrrrrr;;:;:::: :,;r;r;rrissrrr;:;::;s;;;;,:,,..,r293h222hXXAAGGGX;:,,,:,:,::;:;::,:,,,,...,,,, ;,;;;;rrrrrrrrirr;,.,,:::::::,,,,.,;SX&ABAB2hhXir:,,.,,.,,:,,,,..,,,..,..,,,..: :.:;:;;;:;;;;r;rrs;:.. ,,:::::,:,:,,.::rrsrr;;,,.......,..,....,,,,,,,...,.,,:, :.:::,::::::;;r;rrr;:.......,.,.,,:::,,...............,,::.,,,,:,::,,:,:,,,:,;: ,.::,:,,,,,;;;;;;;;r;;::,..............................;;;:;::::,:::::::,:,:,,, : ,,:,,,,,,,,,,,,,:;rrr;;:;,,,,,,,::,.,.:.,.,;s,:;;;;:;:;;;;;::::,:::,:::,:,:,: ,.,,,,,,,...,,.,,....................................:,............:,,,:,:,,,,, Net: Detected MACID:7c:66:9d:6e:23:84 Ethernet PHY: GENERIC @ 0x01 DaVinci EMAC Hit any key to stop autoboot: 0 MFI8168_uboot# MFI8168_uboot# MFI8168_uboot# MFI8168_uboot#print bootdelay=3 baudrate=115200 autoload=no verify=yes bootfile=uImage ramdisk_file=ramdisk.gz loadaddr=0x81000000 script_addr=0x80900000 loadbootscript=fatload mmc 0 ${script_addr} boot.scr bootscript= echo Running bootscript from MMC/SD to set the ENV...; source ${script_addr} ethaddr=7c:66:9d:6e:23:84 ethact=DaVinci EMAC filesize=1300000 bootcmd=nandecc hw 2;nand read 0x81000000 0x00280000 0x440000;bootm 0x81000000 bootargs=console=ttyO2,115200n8 ip=off mem=256M rw ubi.mtd=3,2048 rootfstype=ubifs root=ubi0:rootfs ver=U-Boot 2010.06 (Mar 17 2016 - 16:35:39) Environment size: 562/8188 bytes MFI8168_uboot#setenv bootcmd 'nandecc hw 0;nand read 0x81000000 0x00280000 0x440000;bootm 0x81000000'; setenv bootargs 'console=ttyO2,115200n8 ip=off mem=256M rw ubi.mtd=3,2048 rootfstype=ubifs root=ubi0:rootfs';saveenv Saving Environment to NAND... Erasing Nand... Warning: Erase size 0x00002000 smaller than one erase block 0x00020000 Erasing 0x00020000 instead Erasing at 0x260000 -- 100% complete. Writing to Nand... done MFI8168_uboot#reset resetting ... U-Boot 2010.06 (Mar 17 2016 - 16:35:39) TI8168-GP rev 2.1 ARM clk: 987MHz DDR clk: 796MHz I2C: ready DRAM: 2 GiB NAND: HW ECC Hamming Code selected 512 MiB MMC: OMAP SD/MMC: 0 :,;;:;:;;;;;;;;r;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:;;;;;;;;:,;;:;: ;,;:::;;;;r;;;rssiSiS552X5252525259GX2X9hX9X9XX2325S55252i5:,;;:;:;;;;;;;;:,;;: ;:;;;;;;;rrssSsS52S22h52299GGAAMHMM#BBH#B#HMM#HMBA&&XX2255S2S5Si:,;;:;:;;;;;;;; ;:;;r;;rsrrriiXS5S329&A&MH#BMB#A&9XXA252GXiSXX39AAMMMBB&G22S5i2SSiiiisi:,;;:;:; ;;;;;r;rr2iisiih393HB#B#AA99i22irrrX3X52AGsisss2Xii2299HBMA&X2S5S5iSiisSsi:,;;: r:r;rrsrsihXSi2&##MHB&Ahh3AGHGA9G9h&#H##@@@##MAMMXXX9SSS29&&HGGX2i5iisiiisisi:, ;;rrrrsSiiiA&ABH&A9GAGhAhBAMHA9HM@@@@@@@@@@@@@@@@@@@HHhAh2S2SX9&Gh22SSiisiiisii r:rrssisiS2XM##&h3AGAX&3GG3Ssr5H@M#HM2; ;2X&&&MHMB###GBB#B&XXSSs529XX55iSsisisi r;rsrisSi2XHAhX99A3XXG&&XS;:,rH#HGhAS @@@@3rs2XBM@@A552&&AHA2XiisSS252SSsisSs r;issi5S22&&3iSSX292&hXsr;;:;h@&G339&S9@@@@2@MA&9&HB##Xris29ABMAAX2ir;rsSi5iss5 rrsSi2XhG&9GXh399&X99i;;;;;;r#H&293H9X#@@@@@@@B&9GhAH@XrrsrsiXABHB&HG2rr;rrSiSi ;:rsisS599&AA9XG&3A35r;:::;,;BMh&&2iX5A@@@@@@@&392X5GB2;;;r;iSX393A##A&Xi:::rsi ;:rss552222X553&XHMhir;;::,:,h#HhGSXhG3#@@@@#AXXS2XAHA;::;;;;ss55XShBA3239r:,;; r;ii2S5SSi2i53hirsh2srr::,,,,;MMXX359&Ah3h&Si59SX99A#i:,::::;;sri2,.2r;:SGAr;,: ;:;rrrrssiriXGSi::shs;;;,,,:,,rBBA9h5s5h5iS5isi2SAHB5:,,,:::;rrs5&SrisSX5Srrr:, ;,r;;;;rsriSSrrrr;;5Xrr;;,:,,.,;9AA2SsisS5323XXXG9&i:.,,::;;r;;;srrrrrr;;:;:::: :,;r;r;rrissrrr;:;::;s;;;;,:,,..,r293h222hXXAAGGGX;:,,,:,:,::;:;::,:,,,,...,,,, ;,;;;;rrrrrrrrirr;,.,,:::::::,,,,.,;SX&ABAB2hhXir:,,.,,.,,:,,,,..,,,..,..,,,..: :.:;:;;;:;;;;r;rrs;:.. ,,:::::,:,:,,.::rrsrr;;,,.......,..,....,,,,,,,...,.,,:, :.:::,::::::;;r;rrr;:.......,.,.,,:::,,...............,,::.,,,,:,::,,:,:,,,:,;: ,.::,:,,,,,;;;;;;;;r;;::,..............................;;;:;::::,:::::::,:,:,,, : ,,:,,,,,,,,,,,,,:;rrr;;:;,,,,,,,::,.,.:.,.,;s,:;;;;:;:;;;;;::::,:::,:::,:,:,: ,.,,,,,,,...,,.,,....................................:,............:,,,:,:,,,,, Net: Detected MACID:7c:66:9d:6e:23:84 Ethernet PHY: GENERIC @ 0x01 DaVinci EMAC Hit any key to stop autoboot: 0 HW ECC Hamming Code selected NAND read: device 0 offset 0x280000, size 0x440000 4456448 bytes read: OK ## Booting kernel from Legacy Image at 81000000 ... Image Name: Linux-2.6.37 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2414112 Bytes = 2.3 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37 (root@ubuntu) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #2 Tue Mar 22 08:39:47 CST 2016 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti8168evm reserved size = 52428800 at 0x0 FB: Reserving 52428800 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8168 2.0 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 52224 Kernel command line: console=ttyO2,115200n8 ip=off mem=256M rw ubi.mtd=3,2048 rootfstype=ubifs root=ubi0:rootfs PID hash table entries: 1024 (order: 0, 4096 bytes) Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) Memory: 206MB = 206MB total Memory: 203476k/203476k available, 58668k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB) lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc003c000 ( 208 kB) .text : 0xc003c000 - 0xc0493000 (4444 kB) .data : 0xc0494000 - 0xc04d5300 ( 261 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:407 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ400 Trying to install interrupt handler for IRQ401 Trying to install interrupt handler for IRQ402 Trying to install interrupt handler for IRQ403 Trying to install interrupt handler for IRQ404 Trying to install interrupt handler for IRQ405 Trying to install interrupt handler for IRQ406 Trying to install type control for IRQ407 Trying to set irq flags for IRQ407 OMAP clockevent source: GPTIMER1 at 27000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 986.31 BogoMIPS (lpj=4931584) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! omap_voltage_add_dev: VDD specified does not exist! OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 0 _omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl _omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda NOR: Can't request GPMC CS registered ti816x_gpio_vr device registered ti816x_sr device pm_dbg_init: only OMAP3 supported registered ti81xx_vpss device registered ti81xx_vidout device registered ti81xx on-chip HDMI device registered ti81xx_fb device registered ti81xx_vin device ti81xx_pcie: Invoking PCI BIOS... ti81xx_pcie: Setting up Host Controller... ti81xx_pcie: Register base mapped @0xd0820000 ti81xx_pcie: Starting PCI scan... PCI: bus0: Fast back to back transfers enabled bio: create slab at 0 regulator: VFB: 800 <--> 1025 mV at 800 mV vgaarb: loaded SCSI subsystem initialized USBSS revision 4ea20809 registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer musb-hdrc: version 6.0, peripheral, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 MUSB controller-0 revision 4ea20800 musb-hdrc musb-hdrc.0: USB Peripheral mode controller at d081e000 using DMA, IRQ 18 NET: Registered protocol family 2 IP route cache hash table entries: 2048 (order: 1, 8192 bytes) TCP established hash table entries: 8192 (order: 4, 65536 bytes) TCP bind hash table entries: 8192 (order: 3, 32768 bytes) TCP: Hash tables configured (established 8192 bind 8192) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered JFFS2 version 2.2. (NAND) ? 2001-2006 Red Hat, Inc. msgmni has been set to 397 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 console [ttyO2] enabled brd: module loaded loop: module loaded ahci ahci.0: forcing PORTS_IMPL to 0x3 ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc scsi0 : ahci_platform scsi1 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16 ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16 omap2-nand driver initializing NAND device: Manufacturer ID: 0x2c, Chip ID: 0xcc (Micron ) Creating 5 MTD partitions on "omap2-nand.0": 0x000000000000-0x000000260000 : "U-Boot" 0x000000260000-0x000000280000 : "U-Boot Env" 0x000000280000-0x0000006c0000 : "Kernel" 0x0000006c0000-0x00000cee0000 : "File System" 0x00000cee0000-0x000020000000 : "Reserved" UBI: attaching mtd3 to ubi0 UBI: physical eraseblock size: 131072 bytes (128 KiB) UBI: logical eraseblock size: 126976 bytes UBI: smallest flash I/O unit: 2048 UBI: sub-page size: 512 UBI: VID header offset: 2048 (aligned 2048) UBI: data offset: 4096 ata1: SATA link down (SStatus 0 SControl 300) ata2: SATA link down (SStatus 0 SControl 300) UBI: max. sequence number: 0 UBI error: vtbl_check: volume table check failed: record 0, error 9 UBI error: ubi_init: cannot attach mtd3 davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: detected phy mask fffffffd davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown g_ether gadget: using random self ethernet address g_ether gadget: using random host ethernet address usb0: MAC 06:04:05:15:65:86 usb0: HOST MAC d2:e5:da:81:9d:d3 g_ether gadget: Ethernet Gadget, version: Memorial Day 2008 g_ether gadget: g_ether ready mice: PS/2 mouse device common for all mice omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 i2c /dev entries driver Linux video capture interface: v2.00 OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok ALSA device list: #0: TI81XX EVM TCP cubic registered NET: Registered protocol family 17 VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added Power Management for TI81XX. smartreflex smartreflex: Driver initialized omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) VFS: Cannot open root device "ubi0:rootfs" or unknown-block(0,0) Please append a correct "root=" boot option; here are the available partitions: 1f00 2432 mtdblock0 (driver?) 1f01 128 mtdblock1 (driver?) 1f02 4352 mtdblock2 (driver?) 1f03 204928 mtdblock3 (driver?) 1f04 312448 mtdblock4 (driver?) Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(0,0) Backtrace: [] (dump_backtrace+0x0/0x110) from [] (dump_stack+0x18/0x1c) r7:cc814000 r6:c0072de8 r5:c002ebac r4:c04d5b50 [] (dump_stack+0x0/0x1c) from [] (panic+0x60/0x17c) [] (panic+0x0/0x17c) from [] (mount_block_root+0x1e0/0x220) r3:00000000 r2:00000000 r1:cc82bf78 r0:c041ddec [] (mount_block_root+0x0/0x220) from [] (prepare_namespace+0x94/0x1d4) [] (prepare_namespace+0x0/0x1d4) from [] (kernel_init+0x114/0x154) r5:c00086b0 r4:c04d5300 [] (kernel_init+0x0/0x154) from [] (do_exit+0x0/0x5e4) r5:c00086b0 r4:00000000