U-Boot SPL 2013.10-g78d8ebd (Mar 30 2014 - 20:46:34) reading args spl: error reading image args, err - -1 reading u-boot.img reading u-boot.img U-Boot 2013.10-g78d8ebd (Mar 30 2014 - 20:46:34) I2C: ready DRAM: 256 MiB NAND: 0 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 *** Error - No Valid Environment Area found *** Warning - bad CRC, using default environment Net: not set. Validating first E-fuse MAC cpsw, usb_ether Hit any key to stop autoboot: 0 mmc0 is current device Scanning mmc 0... 4117616 bytes read in 284 ms (13.8 MiB/s) 38048 bytes read in 40 ms (928.7 KiB/s) mmc0 is current device SD/MMC found on device 0 reading uEnv.txt 333 bytes read in 3 ms (108.4 KiB/s) Loaded environment from uEnv.txt Importing environment from mmc ... Running uenvcmd ... link up on port 0, speed 1000, full duplex BOOTP broadcast 1 BOOTP broadcast 2 BOOTP broadcast 3 BOOTP broadcast 4 BOOTP broadcast 5 BOOTP broadcast 6 BOOTP broadcast 7 BOOTP broadcast 8 BOOTP broadcast 9 BOOTP broadcast 10 Retry count exceeded; starting again using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC d4:94:a1:83:0f:8d HOST MAC de:ad:be:af:00:00 RNDIS ready musb-hdrc: peripheral reset irq lost! high speed config #2: 2 mA, Ethernet Gadget, using RNDIS USB RNDIS network up! BOOTP broadcast 1 BOOTP broadcast 2 BOOTP broadcast 3 BOOTP broadcast 4 BOOTP broadcast 5 BOOTP broadcast 6 BOOTP broadcast 7 BOOTP broadcast 8 BOOTP broadcast 9 BOOTP broadcast 10