AM335X Graphics Coprocessor not working: Kernel Messages: [ 15.324869] PVR: PVRSRVDrmLoad [ 15.370009] PVR: PVRCore_Init [ 15.415503] PVR: SGX register base: 0x56000000 [ 15.476170] PVR: SGX register size: 65535 [ 15.508103] PVR: SGX IRQ: 63 [ 15.528217] PVR: EnableSystemClocks: Enabling System Clocks [ 22.306639] PVR_K: UM DDK-(4948957) and KM DDK-(4948957) match. [ OK ] [ 22.396975] PVR: Installing MISR with cookie 5a8d20cd [ 22.420224] PVR: Installing device LISR SGX ISR on IRQ 63 with cookie 3b3f9de8 [ 22.466315] PVR: SysFinalise: Version string: SGX revision = 125 [ 22.482170] PVR_K: (FAIL) SGXInit: Mismatch in client-side and KM driver build options. [ 22.495912] PVR_K: Extra options present in KM: (0x1). Please check sgx_options.h [ 22.503972] PVR_K:(Error): PVRSRVFinaliseSystem: Failed PVRSRVDevInitCompatCheck call (device index: 0) [ 22.518485] PVR_K:(Error): BridgedDispatchKM: Initialisation failed. Driver unusable. /etc/powervr.ini does not exist root@m701-dev:~# cat /proc/cpuinfo processor : 0 model name : ARMv7 Processor rev 2 (v7l) BogoMIPS : 992.25 Features : half thumb fastmult vfp edsp neon vfpv3 tls vfpd32 CPU implementer : 0x41 CPU architecture: 7 CPU variant : 0x3 CPU part : 0xc08 CPU revision : 2 Hardware : Generic AM33XX (Flattened Device Tree) Revision : 0000 Serial : 0000000000000000 root@m701-dev:~# cat /proc/pvr/version Version SGX_DDK sgxddk 1.17@4948957 (debug) ti335x_linux System Version String: SGX revision = 125 mode "800x480-0" # D: 0.000 MHz, H: 0.000 kHz, V: 0.000 Hz geometry 800 480 800 480 16 timings 0 0 0 0 0 0 0 accel true rgba 5/11,6/5,5/0,0/0 endmode root@m701-dev:~# lsmod Module Size Used by ti_am335x_adc 16384 0 pvrsrvkm 475136 0 relay_control_mod 20480 0 omap_aes_driver 32768 0 omap_crypto 16384 1 omap_aes_driver libaes 16384 1 omap_aes_driver omap_sham 36864 0 pm33xx 20480 0 crypto_engine 20480 2 omap_aes_driver,omap_sham ti_emif_sram 16384 1 pm33xx musb_dsps 24576 0 musb_hdrc 122880 1 musb_dsps udc_core 36864 1 musb_hdrc phy_am335x 16384 1 phy_generic 20480 1 phy_am335x wkup_m3_ipc 20480 1 pm33xx rtc_omap 20480 4 pm33xx phy_am335x_control 16384 1 phy_am335x omap_wdt 16384 0 ti_am335x_tscadc 16384 1 ti_am335x_adc wkup_m3_rproc 16384 1 sha256_generic 16384 0 libsha256 16384 1 sha256_generic sha256_arm 24576 0 cfg80211 372736 0 sch_fq_codel 20480 2 cryptodev 45056 0 console=ttyS0,115200n8 root=PARTUUID=1c553955-02 rw rootfstype=ext4 rootwait Linux m701-dev 6.1.46-g1d4b5da681 #1 PREEMPT Thu Oct 19 10:19:08 UTC 2023 armv7l GNU/Linux