Date: 2018-05-17 UTC [00:37:43.297] weston 1.11.0 http://wayland.freedesktop.org Bug reports to: https://bugs.freedesktop.org/enter_bug.cgi?product=Wayland&component=weston&version=1.11.0 Build: 1.10.93-2-g2d825ed configure.ac: bump to version 1.11.0 for the official release (2016-05-31 17:10:40 -0700) [00:37:43.297] OS: Linux, 4.9.59-ga75d8e9305, #4 PREEMPT Fri May 18 23:50:38 UTC 2018, armv7l [00:37:43.299] Using config file '/etc//weston.ini' [00:37:43.301] Output repaint window is 7 ms maximum. [00:37:43.316] Loading module '/usr/lib/weston/drm-backend.so' [00:37:43.351] initializing drm backend [00:37:43.376] using /dev/dri/card0 [00:37:43.380] Loading module '/usr/lib/weston/gl-renderer.so' failed to load module: /usr/lib/gbm/gbm_dri.so: cannot open shared object file: No such file or directory failed to load module: /usr/lib/gbm/gbm_gallium_drm.so: cannot open shared object file: No such file or directory loaded module : gbm_pvr.so found valid GBM backend : gbm_pvr.so [00:37:43.475] warning: either no EGL_EXT_platform_base support or specific platform support; falling back to eglGetDisplay. [00:37:43.528] warning: EGL_EXT_buffer_age not supported. Performance could be affected. [00:37:43.528] Retrieving EGL client extension string failed. [00:37:43.554] input device 'EP0230M09', /dev/input/event0 is tagged by udev as: Touchscreen [00:37:43.555] input device 'EP0230M09', /dev/input/event0 is a touch device [00:37:43.583] EGL version: 1.4 build 1.14@3699939 (MAIN) [00:37:43.584] EGL vendor: Imagination Technologies [00:37:43.584] EGL client APIs: OpenGL_ES [00:37:43.584] EGL extensions: EGL_IMG_client_api_ogl EGL_KHR_image EGL_KHR_image_base EGL_KHR_gl_texture_2D_image EGL_KHR_gl_texture_cubemap_image EGL_KHR_gl_renderbuffer_image EGL_KHR_vg_parent_image EGL_IMG_cl_image EGL_KHR_fence_sync EGL_IMG_context_priority EGL_IMG_hibernate_process EGL_IMG_image_plane_attribs EGL_KHR_surfaceless_context EGL_KHR_wait_sync EGL_KHR_create_context EGL_WL_bind_wayland_display EGL_EXT_image_dma_buf_import [00:37:43.584] GL version: OpenGL ES 2.0 build 1.14@3699939 (MAIN) [00:37:43.584] GLSL version: OpenGL ES GLSL ES 1.00 build 1.14@3699939 (MAIN) [00:37:43.584] GL vendor: Imagination Technologies [00:37:43.584] GL renderer: PowerVR SGX 530 [00:37:43.584] GL extensions: GL_OES_rgb8_rgba8 GL_OES_depth24 GL_OES_vertex_half_float GL_OES_texture_float GL_OES_texture_half_float GL_OES_element_index_uint GL_OES_mapbuffer GL_OES_fragment_precision_high GL_OES_compressed_ETC1_RGB8_texture GL_OES_EGL_image GL_OES_EGL_image_external GL_OES_required_internalformat GL_OES_depth_texture GL_OES_get_program_binary GL_OES_packed_depth_stencil GL_OES_standard_derivatives GL_OES_vertex_array_object GL_OES_egl_sync GL_OES_surfaceless_context GL_EXT_discard_framebuffer GL_EXT_blend_minmax GL_EXT_multi_draw_arrays GL_EXT_multisampled_render_to_texture GL_EXT_shader_texture_lod GL_EXT_texture_format_BGRA8888 GL_EXT_texture_rg GL_IMG_shader_binary GL_IMG_texture_compression_pvrtc GL_IMG_texture_npot GL_IMG_texture_format_BGRA8888 GL_IMG_read_format GL_IMG_program_binary GL_IMG_uniform_buffer_object GL_IMG_multisampled_render_to_texture GL_KHR_debug [00:37:43.584] GL ES 2 renderer features: read-back format: RGBA wl_shm sub-image to texture: no EGL Wayland extension: yes [00:37:43.584] Chosen EGL config details: RGBA bits: 8 8 8 8 swap interval range: 1 - 1 [00:37:43.584] cursor buffers unavailable, using gl cursors [00:37:43.585] Initialized backlight, device /sys/class/backlight/backlight [00:37:43.586] Applying calibration: 12.800001 29.599998 -7764.000000 12.800001 9.599998 -3504.000000 (normalized -32.349998 -10.950000) [00:37:43.586] Output LVDS-1, (connector 26, crtc 24) mode 240x320@71.9, preferred, current [00:37:43.587] Compositor capabilities: arbitrary surface rotation: yes screen capture uses y-flip: yes presentation clock: CLOCK_MONOTONIC, id 1 [00:37:43.589] Loading module '/usr/lib/weston/desktop-shell.so' [00:37:43.594] launching '/usr/libexec/weston-keyboard' [00:37:43.596] launching '/usr/libexec/weston-desktop-shell' [00:37:43.783] set mode failed: No such file or directory could not load cursor 'dnd-move' could not load cursor 'dnd-copy' could not load cursor 'dnd-none' could not load cursor 'dnd-move' could not load cursor 'dnd-copy' could not load cursor 'dnd-none' [00:37:44.466] set mode failed: No such file or directory [00:37:47.161] set mode failed: No such file or directory [00:37:47.161] unexpectedly large timestamp jump (from 22746 to 25459) [00:37:47.199] set mode failed: No such file or directory [00:37:47.219] set mode failed: No such file or directory [00:37:47.240] set mode failed: No such file or directory [00:37:47.263] set mode failed: No such file or directory [00:37:47.290] set mode failed: No such file or directory [00:37:49.050] set mode failed: No such file or directory [00:37:49.101] set mode failed: No such file or directory [00:37:50.566] set mode failed: No such file or directory [00:37:50.621] set mode failed: No such file or directory [00:37:51.069] set mode failed: No such file or directory [00:37:51.168] set mode failed: No such file or directory [00:37:51.528] set mode failed: No such file or directory [00:37:51.566] set mode failed: No such file or directory [00:37:51.605] set mode failed: No such file or directory [00:37:51.639] set mode failed: No such file or directory [00:37:51.674] set mode failed: No such file or directory [00:37:51.709] set mode failed: No such file or directory [00:37:51.741] set mode failed: No such file or directory [00:37:51.775] set mode failed: No such file or directory [00:37:51.805] set mode failed: No such file or directory [00:37:51.828] set mode failed: No such file or directory [00:38:13.951] notify_touch: weston_compositor_pick_view(-1312, 658) failed to find a view! [00:38:17.932] notify_touch: weston_compositor_pick_view(-4648, -1430) failed to find a view! [00:38:22.402] notify_touch: weston_compositor_pick_view(2057, 3210) failed to find a view! [00:38:23.870] notify_touch: weston_compositor_pick_view(1161, 2016) failed to find a view! [00:38:24.811] notify_touch: weston_compositor_pick_view(963, 1792) failed to find a view! [00:38:26.002] notify_touch: weston_compositor_pick_view(1769, 2867) failed to find a view! [00:38:26.792] notify_touch: weston_compositor_pick_view(1027, 1877) failed to find a view! [00:38:28.392] notify_touch: weston_compositor_pick_view(-441, 1219) failed to find a view! [00:38:29.212] notify_touch: weston_compositor_pick_view(2121, 3296) failed to find a view! [00:38:30.290] notify_touch: weston_compositor_pick_view(-3923, -563) failed to find a view! [00:38:30.883] notify_touch: weston_compositor_pick_view(166, 709) failed to find a view! [00:38:31.472] notify_touch: weston_compositor_pick_view(-926, 1332) failed to find a view! [00:38:32.342] notify_touch: weston_compositor_pick_view(204, 760) failed to find a view! [00:38:32.895] notify_touch: weston_compositor_pick_view(-1164, -4) failed to find a view! [00:38:35.296] notify_touch: weston_compositor_pick_view(-3031, -454) failed to find a view! [00:38:36.072] notify_touch: weston_compositor_pick_view(1409, 2526) failed to find a view! [00:38:36.819] notify_touch: weston_compositor_pick_view(-1022, 945) failed to find a view! [00:38:37.349] notify_touch: weston_compositor_pick_view(-1117, 857) failed to find a view! [00:38:37.761] notify_touch: weston_compositor_pick_view(1238, 2499) failed to find a view! [00:38:38.352] notify_touch: weston_compositor_pick_view(-1643, 76) failed to find a view! [00:38:38.616] notify_touch: weston_compositor_pick_view(-4302, -588) failed to find a view! [00:38:38.916] notify_touch: weston_compositor_pick_view(-5717, -935) failed to find a view! [00:38:39.349] notify_touch: weston_compositor_pick_view(-3813, 3) failed to find a view! [00:38:40.340] notify_touch: weston_compositor_pick_view(-2894, 308) failed to find a view! [00:38:40.583] notify_touch: weston_compositor_pick_view(-3160, 274) failed to find a view! [00:38:44.119] set mode failed: No such file or directory [00:39:44.118] set mode failed: No such file or directory [00:40:44.119] set mode failed: No such file or directory [00:41:44.117] set mode failed: No such file or directory [00:42:44.118] set mode failed: No such file or directory [00:43:44.118] set mode failed: No such file or directory [00:44:44.118] set mode failed: No such file or directory [00:45:44.118] set mode failed: No such file or directory [00:46:44.118] set mode failed: No such file or directory [00:47:44.117] set mode failed: No such file or directory [00:48:44.118] set mode failed: No such file or directory [00:49:44.117] set mode failed: No such file or directory