**** Build of configuration isk for project out_of_box_1843_mss **** "C:\\ti\\ccs1120\\ccs\\utils\\bin\\gmake" -k -j 8 mss_main.oer4f -O Building file: "../mss_main.c" Invoking: Arm Compiler "C:/ti/ccs1120/ccs/tools/compiler/ti-cgt-arm_20.2.5.LTS/bin/armcl" -mv7R4 --code_state=16 --float_support=VFPv3D16 -me -O3 --include_path="C:/ccs_workspace_v10/AWR1843_MCAL_Definition_issue/out_of_box_1843_mss" --include_path="C:/ti/mmwave_sdk_03_06_00_00-LTS/packages" --include_path="C:/ti/ccs1120/ccs/tools/compiler/ti-cgt-arm_20.2.5.LTS/include" --define=SOC_XWR18XX --define=SUBSYS_MSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_NUM_BANK=8 --define=MMWAVE_SHMEM_TCMA_NUM_BANK=0 --define=MMWAVE_SHMEM_TCMB_NUM_BANK=0 --define=MMWAVE_SHMEM_BANK_SIZE=0x20000 --define=DebugP_ASSERT_ENABLED --define=_LITTLE_ENDIAN --define=OBJDET_NO_RANGE --define=APP_RESOURCE_FILE='<'ti/demo/xwr18xx/mmw/mmw_res.h'>' -g --c99 --preproc_with_comment --preproc_with_compile --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --enum_type=int --abi=eabi --obj_extension=.oer4f --cmd_file="configPkg/compiler.opt" "../mss_main.c" >> Compilation failure subdir_rules.mk:9: recipe for target 'mss_main.oer4f' failed "../mss_main.c", line 74: error #148: declaration is incompatible with "void functionname(uint8_t *)" (declared at line 72) 1 error detected in the compilation of "../mss_main.c". gmake: *** [mss_main.oer4f] Error 1 **** Build Finished ****