**** Build of configuration Debug for project Unified **** C:\CCStudio_v5\ccsv5\utils\bin\gmake all 'Invoking: C2000 Compiler' "C:/CCStudio_v5/ccsv5/tools/compiler/c2000/bin/cl2000" -v28 -ml --float_support=fpu32 -O3 -g --include_path="C:/CCStudio_v5/ccsv5/tools/compiler/c2000/include" --program_level_compile --define=_DEBUG --define=LARGE_MODEL --diag_warning=225 --call_assumptions=0 --c_src_interlist --asm_listing --obj_directory="C:/Software/Unified/Debug" "../24FC128.c" "../AD9835.c" "../AE_IO.c" "../Bit.c" "../Buffer.c" "../CAN.c" "../Constants.c" "../Control.c" "../Customer.c" "../DSP2833x_Adc.c" "../DSP2833x_CpuTimers.c" "../DSP2833x_DMA.c" "../DSP2833x_DefaultIsr.c" "../DSP2833x_ECan.c" "../DSP2833x_ECap.c" "../DSP2833x_EPwm.c" "../DSP2833x_EQep.c" "../DSP2833x_GlobalVariableDefs.c" "../DSP2833x_Gpio.c" "../DSP2833x_I2C.c" "../DSP2833x_Mcbsp.c" "../DSP2833x_MemCopy.c" "../DSP2833x_PieCtrl.c" "../DSP2833x_PieVect.c" "../DSP2833x_Sci.c" "../DSP2833x_Spi.c" "../DSP2833x_SysCtrl.c" "../DSP2833x_Xintf.c" "../Error.c" "../Filter.c" "../FluxReg.c" "../HS_Loop.c" "../Hall.c" "../HiDS.c" "../HiDSMenu.c" "../I2T.c" "../IO.c" "../Induction.c" "../Inrush.c" "../LED.c" "../LS_Loop.c" "../LTC2629.c" "../ManualFeedback.c" "../Overcurrent.c" "../PCA9539.c" "../PidReg.c" "../Power.c" "../RFFT_f32_sincostable_IQ.c" "../RamTest.c" "../Regen.c" "../Resolver.c" "../SelfTest.c" "../Sensorless.c" "../System.c" "../TestPoint.c" "../TestScripts.c" "../Torque.c" "../Utility.c" "../VersionNotes.c" "../Watchdog.c" "../main.c" "../smopos.c" "../terminal.c" "../ASSERT.C" "../DSP2833x_ADC_cal.asm" "../DSP2833x_CSMPasswords.asm" "../DSP2833x_CodeStartBranch.asm" "../DSP2833x_DBGIER.asm" "../DSP2833x_DisInt.asm" "../DSP2833x_usDelay.asm" "../Mac80Iterations.asm" "../RFFT_f32.asm" "../RFFT_f32_mag.asm" "../RFFT_f32_phase.asm" "../RFFT_f32_sincostable_IQ.asm" "../RFFT_f32u.asm" "../atan2_f32.asm" "../atan_f32.asm" "../cos_f32.asm" "../div_f32.asm" "../sin_f32.asm" "../sin_pu_f32.asm" "../sqrt_f32.asm" "../FPUmathTables.ASM" [24FC128.c] [AD9835.c] [AE_IO.c] [Bit.c] [Buffer.c] [CAN.c] [Constants.c] [Control.c] [Customer.c] [DSP2833x_Adc.c] [DSP2833x_CpuTimers.c] [DSP2833x_DMA.c] [DSP2833x_DefaultIsr.c] [DSP2833x_ECan.c] [DSP2833x_ECap.c] [DSP2833x_EPwm.c] [DSP2833x_EQep.c] [DSP2833x_GlobalVariableDefs.c] [DSP2833x_Gpio.c] [DSP2833x_I2C.c] [DSP2833x_Mcbsp.c] [DSP2833x_MemCopy.c] [DSP2833x_PieCtrl.c] [DSP2833x_PieVect.c] [DSP2833x_Sci.c] [DSP2833x_Spi.c] [DSP2833x_SysCtrl.c] [DSP2833x_Xintf.c] [Error.c] [Filter.c] [FluxReg.c] [HS_Loop.c] [Hall.c] [HiDS.c] [HiDSMenu.c] [I2T.c] [IO.c] [Induction.c] [Inrush.c] [LED.c] [LS_Loop.c] [LTC2629.c] [ManualFeedback.c] [Overcurrent.c] [PCA9539.c] [PidReg.c] [Power.c] [RFFT_f32_sincostable_IQ.c] [RamTest.c] "../RamTest.c", line 138: warning: conversion from pointer to smaller integer "../RamTest.c", line 164: warning: conversion from pointer to smaller integer [Regen.c] [Resolver.c] [SelfTest.c] [Sensorless.c] [System.c] [TestPoint.c] [TestScripts.c] [Torque.c] [Utility.c] "../Utility.c", line 456: warning: conversion from pointer to smaller integer [VersionNotes.c] [Watchdog.c] [main.c] [smopos.c] [terminal.c] [ASSERT.C] [DSP2833x_ADC_cal.asm] [DSP2833x_CSMPasswords.asm] [DSP2833x_CodeStartBranch.asm] [DSP2833x_DBGIER.asm] [DSP2833x_DisInt.asm] [DSP2833x_usDelay.asm] [Mac80Iterations.asm] [RFFT_f32.asm] [RFFT_f32_mag.asm] [RFFT_f32_phase.asm] [RFFT_f32_sincostable_IQ.asm] [RFFT_f32u.asm] [atan2_f32.asm] [atan_f32.asm] [cos_f32.asm] [div_f32.asm] [sin_f32.asm] [sin_pu_f32.asm] [sqrt_f32.asm] [FPUmathTables.ASM] 'Finished building: ASSERT.obj' ' ' 'Building target: Unified.out' 'Invoking: C2000 Linker' "C:/CCStudio_v5/ccsv5/tools/compiler/c2000/bin/cl2000" -v28 -ml --float_support=fpu32 -O3 -g --program_level_compile --define=_DEBUG --define=LARGE_MODEL --diag_warning=225 --call_assumptions=0 --c_src_interlist --asm_listing --obj_directory="C:/Software/Unified/Debug" -z -m"Unified.map" --stack_size=1712 --heap_size=0x400 --warn_sections -i"C:/CCStudio_v5/ccsv5/tools/compiler/c2000/lib" -i"C:/CCStudio_v5/ccsv5/tools/compiler/c2000/include" -i"C:/Software/Unified" --reread_libs --entry_point=code_start --rom_model -o "Unified.out" "./div_f32.obj" "./cos_f32.obj" "../28335_FLASH_lnk.cmd" "../DSP2833x_Headers_nonBIOS.cmd" "./atan2_f32.obj" "./atan_f32.obj" "./sin_pu_f32.obj" "./sqrt_f32.obj" "./sin_f32.obj" "../rts2800_fpu32.lib" "./ASSERT.obj" "./DSP2833x_ADC_cal.obj" "./DSP2833x_CSMPasswords.obj" "./DSP2833x_CodeStartBranch.obj" "./DSP2833x_DBGIER.obj" "./DSP2833x_DisInt.obj" "./DSP2833x_usDelay.obj" "./Mac80Iterations.obj" "./RFFT_f32.obj" "./RFFT_f32_mag.obj" "./RFFT_f32_phase.obj" "./RFFT_f32_sincostable_IQ.obj" "./RFFT_f32u.obj" "./FPUmathTables.obj" "C:\\Users\\DCABAL~1\\AppData\\Local\\Temp\\079363", line 23: error: cannot find file "./ASSERT.obj" undefined first referenced symbol in file --------- ---------------- _main ../rts2800_fpu32.lib error: unresolved symbols remain warning: entry-point symbol other than "_c_int00" specified: "code_start" error: errors encountered during linking; "Unified.out" not built gmake: *** [Unified.out] Error 1 >> Compilation failure **** Build Finished ****