**** Build of configuration Debug for project rmu **** "C:\\ti\\ccsv6\\utils\\bin\\gmake" -k all 'Building target: rmu.out' 'Invoking: MSP430 Linker' "C:/ti/ccsv6/tools/compiler/ti-cgt-msp430_16.12.0.STS/bin/cl430" -vmspx --data_model=restricted --use_hw_mpy=F5 --advice:power="all" --define=__MSP430F5659__ -g --printf_support=full --diag_warning=225 --diag_wrap=off --display_error_number --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU40 -z -m"rmu.map" --heap_size=160 --stack_size=160 --cinit_hold_wdt=on -i"C:/ti/ccsv6/ccs_base/msp430/include" -i"C:/ti/ccsv6/ccs_base/msp430/lib/5xx_6xx_FRxx" -i"C:/ti/ccsv6/tools/compiler/ti-cgt-msp430_16.12.0.STS/lib" -i"C:/ti/ccsv6/tools/compiler/ti-cgt-msp430_16.12.0.STS/include" -i"D:/wrkspce/rmu/driverlibrary" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="rmu_linkInfo.xml" --use_hw_mpy=F5 --rom_model -o "rmu.out" "./main.obj" "./driverlibrary/adc.obj" "./driverlibrary/lcd.obj" "./driverlibrary/modbus.obj" "./driverlibrary/uarta1.obj" "../lnk_msp430f5659.cmd" -llibmath.a -llibc.a undefined first referenced symbol in file --------- ---------------- UART_GETSTRING ./main.obj UART_INIT ./main.obj UART_PUTSTRING ./main.obj build_querypacket ./main.obj clear_lcd ./main.obj remark #10371-D: (ULP 1.1) Detected no uses of low power mode state changing instructions display ./main.obj remark #10372-D: (ULP 4.1) Detected uninitialized Port B in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port C in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port D in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. remark #10372-D: (ULP 4.1) Detected uninitialized Port E in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins. >> Compilation failure makefile:147: recipe for target 'rmu.out' failed lcd_init ./main.obj set_cursor_pos ./main.obj error #10234-D: unresolved symbols remain error #10010: errors encountered during linking; "rmu.out" not built gmake: *** [rmu.out] Error 1 gmake: Target 'all' not remade because of errors. **** Build Finished ****