**** Build of configuration Debug for project hello_TMS320C6746_C67XX **** "C:\\ti\\ccsv8\\utils\\bin\\gmake" -k -j 4 all -O Building file: "../hello.cfg" Invoking: XDCtools "C:/ti/xdctools_3_50_05_12_core/xs" --xdcpath="C:/ti/bios_6_52_00_12/packages;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C674 -p ti.platforms.evmOMAPL138 -r release -c "C:/ti/ti-cgt-c6000_8.2.2" --compileOptions "-g --optimize_with_debug" "../hello.cfg" making package.mak (because of package.bld) ... generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ... configuring hello.xe674 from package/cfg/hello_pe674.cfg ... generating custom ti.sysbios library makefile ... Starting build of library sources ... making D:/EMSCAN/TIworkspaceV8/hello_TMS320C6746_C67XX/src/sysbios/sysbios.ae674 ... gmake[1]: Entering directory `D:/EMSCAN/TIworkspaceV8/hello_TMS320C6746_C67XX/src/sysbios' cle674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/BIOS.c ... remark #24038-D: --optimize_with_debug is deprecated and will be removed in a subsequent release. The behavior is enabled by default. asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c64p/Exception_asm.s64P ... remark #24038-D: --optimize_with_debug is deprecated and will be removed in a subsequent release. The behavior is enabled by default. asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c64p/Hwi_asm.s62 ... remark #24038-D: --optimize_with_debug is deprecated and will be removed in a subsequent release. The behavior is enabled by default. asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c64p/Hwi_asm_switch.s62 ... remark #24038-D: --optimize_with_debug is deprecated and will be removed in a subsequent release. The behavior is enabled by default. asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c64p/Hwi_disp_always.s64P ... remark #24038-D: --optimize_with_debug is deprecated and will be removed in a subsequent release. The behavior is enabled by default. asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/rts/ti/tls_get_tp.asm ... remark #24038-D: --optimize_with_debug is deprecated and will be removed in a subsequent release. The behavior is enabled by default. asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/family/c62/TaskSupport_asm.s62 ... remark #24038-D: --optimize_with_debug is deprecated and will be removed in a subsequent release. The behavior is enabled by default. asme674 C:/ti/bios_6_52_00_12/packages/ti/sysbios/timers/timer64/Timer_asm.s64P ... remark #24038-D: --optimize_with_debug is deprecated and will be removed in a subsequent release. The behavior is enabled by default. are674 BIOS.obj c64p_Exception_asm.obj c64p_Hwi_asm.obj c64p_Hwi_asm_switch.obj c64p_Hwi_disp_always.obj ti_tls_get_tp.obj c62_TaskSupport_asm.obj timer64_Timer_asm.obj ... gmake[1]: Leaving directory `D:/EMSCAN/TIworkspaceV8/hello_TMS320C6746_C67XX/src/sysbios' Build of libraries done. cle674 package/cfg/hello_pe674.c ... Finished building: "../hello.cfg" 1 file(s) copied. making ../src/sysbios/sysbios.ae674 ... gmake[1]: Nothing to be done for 'all'. Building file: "../hello.c" Invoking: C6000 Compiler "C:/ti/ti-cgt-c6000_8.2.2/bin/cl6x" -mv6740 --include_path="D:/EMSCAN/TIworkspaceV8/hello_TMS320C6746_C67XX" --include_path="C:/ti/ti-cgt-c6000_8.2.2/include" --define=c6746 -g --diag_warning=225 --diag_wrap=off --display_error_number --preproc_with_compile --preproc_dependency="hello.d_raw" --cmd_file="configPkg/compiler.opt" "../hello.c" Finished building: "../hello.c" making ../src/sysbios/sysbios.ae674 ... gmake[2]: Nothing to be done for 'all'. Building target: "hello_TMS320C6746_C67XX.out" Invoking: C6000 Linker "C:/ti/ti-cgt-c6000_8.2.2/bin/cl6x" -mv6740 --define=c6746 -g --diag_warning=225 --diag_wrap=off --display_error_number -z -m"hello_TMS320C6746_C67XX.map" --heap_size=0x800 --stack_size=0x800 -i"C:/ti/ti-cgt-c6000_8.2.2/lib" -i"C:/ti/ti-cgt-c6000_8.2.2/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="hello_TMS320C6746_C67XX_linkInfo.xml" --rom_model -o "hello_TMS320C6746_C67XX.out" "./hello.obj" -l"configPkg/linker.cmd" -llibc.a Finished building target: "hello_TMS320C6746_C67XX.out" **** Build Finished ****