**** Build of configuration Release for project TUSB9260 **** "C:\\ti\\ccsv7\\utils\\bin\\gmake" -j 4 all -O 'Building target: C:/Users/x0247663/Documents/DUPX/Firmware/Source Code/TUSB926x Firmware Source - Test V/TUSB926x_FW_v1.05/Release/TUSB9260.out' 'Invoking: ARM Linker' "C:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.1.LTS/bin/armcl" -mv7M3 -me -O2 --symdebug:none --gcc --diag_warning=225 --verbose_diagnostics --abi=eabi --obj_directory="C:/Users/x0247663/Documents/DUPX/Firmware/Source Code/TUSB926x Firmware Source - Test V/TUSB926x_FW_v1.05/Release" -z -m"C:/Users/x0247663/Documents/DUPX/Firmware/Source Code/TUSB926x Firmware Source - Test V/TUSB926x_FW_v1.05/Release/TUSB9260.map" --verbose_diagnostics --warn_sections --xml_link_info="C:/Users/x0247663/Documents/DUPX/Firmware/Source Code/TUSB926x Firmware Source - Test V/TUSB926x_FW_v1.05/Release/TUSB9260_linkInfo.xml" --rom_model -o "C:/Users/x0247663/Documents/DUPX/Firmware/Source Code/TUSB926x Firmware Source - Test V/TUSB926x_FW_v1.05/Release/TUSB9260.out" "../tusb9260_link.cmd" "./ahci.obj" "./c_int00.obj" "./exceptions_isr.obj" "./gio.obj" "./intvecs.obj" "./main.obj" "./mww.obj" "./one_touch.obj" "./pwm.obj" "./reg_io.obj" "./rti.obj" "./sci.obj" "./scsi.obj" "./scsi_data.obj" "./spi.obj" "./string.obj" "./system.obj" "./system_init.obj" "./ums_bot.obj" "./ums_uas.obj" "./usb_chap9.obj" "./usb_hal.obj" "./usb_hal_isr.obj" "./usb_hid.obj" "./usb_stack.obj" "./usb_vendor.obj" "./vim_intvecs.obj" "./vim_nvic.obj" "./wdt.obj" warning: automatic RTS selection: attempt to automatically link in index library "libc.a" failed; file not found >> Compilation failure makefile:170: recipe for target 'C:/Users/x0247663/Documents/DUPX/Firmware/Source Code/TUSB926x Firmware Source - Test V/TUSB926x_FW_v1.05/Release/TUSB9260.out' failed warning: entry-point symbol "_c_int00" undefined warning: no suitable entry-point found; setting to 0 INTERNAL ERROR: C:\ti\ccsv7\tools\compiler\ti-cgt-arm_16.9.1.LTS\bin\armlnk.exe experienced an unhandled exception This is caused by a defect in the compiler itself. TI Customer Support may be able to suggest a workaround to avoid this. Upgrading to the newest version of the compiler may fix this problem. Contact TI in the E2E support forums at http://e2e.ti.com under "Development Tools", "TI C/C++ Compiler". See the link titled "Submitting an issue". Include this ENTIRE error message and a copy of the .pp file created when option --preproc_with_comment (-ppc) is used. gmake[1]: *** [C:/Users/x0247663/Documents/DUPX/Firmware/Source Code/TUSB926x Firmware Source - Test V/TUSB926x_FW_v1.05/Release/TUSB9260.out] Error 1 gmake: *** [all] Error 2 makefile:166: recipe for target 'all' failed **** Build Finished ****