========================== L2 Multi-channel Test ========================== Init all peripheral clocks ---------------------------------------------- Enabling clocks! Create RX tasks ---------------------------------------------- cpsw-3g: Create RX task Open all peripherals ---------------------------------------------- cpsw-3g: Open enet EnetAppUtils_reduceCoreMacAllocation: Reduced Mac Address Allocation for CoreId:1 From 4 To 2 Init all configs ---------------------------------------------- cpsw-3g: init config Mdio_open: MDIO Manual_Mode enabled cpsw-3g: Open port 1 EnetPhy_bindDriver: PHY 0: OUI:080028 Model:23 Ver:01 <-> 'dp83867' : OK PHY 0 is alive Attach core id 1 on all peripherals ---------------------------------------------- cpsw-3g: Attach core cpsw-3g: Open DMA initQs() freePktInfoQ initialized with 16 pkts initQs() freePktInfoQ initialized with 16 pkts cpsw-3g: Waiting for link up... Cpsw_handleLinkUp: Port 1: Link up: 1-Gbps Full-Duplex MAC Port 1: link up cpsw-3g: MAC port addr: 34:08:e1:80:b5:c0 TimeSync PTP enabled Enet Multi-channel Menu: 'c' - GetCurrentTime 't' - Toggle Printing timestamps 's' - Print statistics 'r' - Reset statistics 'm' - Show allocated MAC addresses 'p' - Enable Policer for rate limiting 'x' - Stop the test Enet_validateIoctl: Malformed IOCTL cmd 0x01000304 prms 7011FB64 inArgs 7011FB58 / 8 outArg 00000000 / 0 Enet_validateIoctl: Malformed IOCTL Assertion @ Line: 1486 in /nightlybuilds/mcupsdk_internal/jenkins/mcu_plus_sdk_am243x_08_06_00_45/source/networking/enet/core/src/core/enet.c: status == ENET_SOK