[11/27/2024, 9:29:50 AM] [INFO] CORTEX_M0P: MSPM0G3507(Bootloader) [11/27/2024, 9:29:51 AM] [INFO] CORTEX_M0P: [11/27/2024, 9:29:51 AM] [INFO] CORTEX_M0P: BSL Connected [11/27/2024, 9:29:51 AM] [INFO] CORTEX_M0P: Command Interpreter version: [0x0100] Build ID: [0x0100] Application version: [0x00000000] Active Plugin Interface version: [0x0001] BSL Max buffer size: [0x1EC0] BSL Buffer Start address: [0x20000160] BCR Config ID: [0x00000x0001] BSL Config ID [0x00000x0001] [11/27/2024, 9:29:51 AM] [INFO] CORTEX_M0P: BSL Password is correct! [11/27/2024, 9:29:51 AM] [INFO] CORTEX_M0P: Erasing sectors containing DataBlock starting at 0x0 is successful! [11/27/2024, 9:29:51 AM] [INFO] CORTEX_M0P: Erasing sectors containing DataBlock starting at 0x0 is successful! [11/27/2024, 9:29:51 AM] [INFO] CORTEX_M0P: Erasing memory time elapsed: 0.07953s [11/27/2024, 9:29:59 AM] [INFO] CORTEX_M0P: Programming memory time elapsed: 7.979s [11/27/2024, 9:29:59 AM] [INFO] CORTEX_M0P: Number of bytes programmed: 7576 bytes [11/27/2024, 9:29:59 AM] [INFO] CORTEX_M0P: Programming speed: 0.9272kByte/s [11/27/2024, 9:29:59 AM] [ERROR] CORTEX_M0P: Data Block Size less than 1KB!!! Verification Failed for Datablock at0x0 [11/27/2024, 9:29:59 AM] [INFO] CORTEX_M0P: CRC check at 0x0 does not match; expected value: 0x37C4D431 obtained from BSL: 0x58F2 [11/27/2024, 9:29:59 AM] [INFO] CORTEX_M0P: Verifying memory time elapsed: 0.04813s [11/27/2024, 9:29:59 AM] [INFO] CORTEX_M0P: System Reset Issued!!! [11/27/2024, 9:29:59 AM] [INFO] CORTEX_M0P: System reset is executed! [11/27/2024, 9:29:59 AM] [SUCCESS] Program Load completed successfully.