DMSC Firmware Version 8.5.3--v08.05.03 (Chill Capybar DMSC Firmware revision 0x8 DMSC ABI revision 3.1 [BOOTLOADER_PROFILE] Boot Media : NOR SPI FLASH [BOOTLOADER_PROFILE] Boot Media Clock : 100.000 MHz [BOOTLOADER_PROFILE] Boot Image Size : 875 KB [BOOTLOADER_PROFILE] Cores present : r5f0-0 [BOOTLOADER PROFILE] SYSFW init : 10850us [BOOTLOADER PROFILE] System_init : 5367701us [BOOTLOADER PROFILE] Drivers_open : 268us [BOOTLOADER PROFILE] Board_driversOpen : 153626us [BOOTLOADER PROFILE] Sciclient Get Version : 10022us [BOOTLOADER PROFILE] CPU load : 10945us [BOOTLOADER_PROFILE] SBL Total Time Taken : 184707us Image loading done, switching to application ... Pruicss max =3 selected PRU:3 Did Map 0x30080000 len 0x2000 to 0x30080000 (dram0) Did Map 0x30082000 len 0x2000 to 0x30082000 (dram1) Did Map 0x300b4000 len 0x4000 to 0x300b4000 (iram0) Did Map 0x300b8000 len 0x4000 to 0x300b8000 (iram1) Did Map 0x30090000 len 0x10000 to 0x30090000 (shdram) Did Map 0x300a2000 len 0x400 to 0x300a2000 (control0) Did Map 0x300a4000 len 0x400 to 0x300a4000 (control1) Did Map 0x300a0000 len 0x2000 to 0x300a0000 (intc) Did Map 0x300a6000 len 0x2000 to 0x300a6000 (cfg) Did Map 0x300a8000 len 0x2000 to 0x300a8000 (uart0) Did Map 0x300ae000 len 0x2000 to 0x300ae000 (iep) Did Map 0x300b0000 len 0x2000 to 0x300b0000 (ecap0) Did Map 0x300b2000 len 0x400 to 0x300b2000 (mii_rt) Did Map 0x300b2000 len 0x1c00 to 0x300b2000 (mdio) DP83869 detected DP83869 detected PRU_PHY_detect:181 Phy 3 alive PRU_PHY_detect:181 Phy 15 alive Phy 3 : Disable GBit ANEG Phy 15 : Disable GBit ANEG Phy 3 : RGMII enable low latency Phy 15 : RGMII enable low latency Phy 3 : RGMII set TX Half/Full Threshold: 1 Phy 15 : RGMII set TX Half/Full Threshold: 1 Phy 3 : RGMII set RX Half/Full Threshold: 1 Phy 15 : RGMII set RX Half/Full Threshold: 1 +EI_API_ADP_pruicssStart -EI_API_ADP_pruicssStart Local interface IP is 192.168.1.10 EI_API_ADP_getMacAddr: f4:84:4c:f9:8c:0a tcp_err_handler: Connection aborted. (-13) tcp_err_handler: Connection aborted. (-13)