Starting QSPI Bootloader ... Enet_open: cpsw2g: features: 0x00000002 Enet_open: cpsw2g: errata : 0x00000000 EnetPhy_setNextState: PHY 3: INIT -> FINDING (20 ticks) EnetPhy_setNextState: PHY 3: FINDING -> FOUND (0 ticks) ?"$N??F?? ?$?dReg: PHY 3: reg 2 val 0x001c ??F ?? ¡®"I ¨C? EnetPhy_readReg: PHY 3: reg 3 val 0xc816 ??" EnetPhy_bindDriver: PHY 3: OUI:000732 Model:01 Ver:06 <-> 'dp83867' EnetPhy_bindDriver: PHY 3: OUI:000732 Model:01 Ver:06 <-> 'generic' EnetPhy_bindDriver: PHY 3: OUI:000732 Model:01 Ver:06 <-> 'generic' : OK EnetPhy_open: PHY 3: open PHY 0 is alive PHY 3 is alive Starting lwIP, local interface IP is dhcp-enabled Host MAC address-0 : 70:ff:76:1d:ec:f2 [LWIPIF_LWIP] NETIF INIT SUCCESS Enet IF UP Event. Local interface IP:10.10.10.155 GenericPhy_reset: PHY 3: reset EnetPhy_rmwReg: PHY 3: read reg 0 val 0x3100 EnetPhy_rmwReg: PHY 3: write reg 0 val 0xb100 EnetPhy_setNextState: PHY 3: FOUND -> RESET_WAIT (10 ticks) EnetPhy_readReg: PHY 3: reg 0 val 0x1000 ?? ??d GenericPhy_isResetComplete: PHY 3: reset is complete EnetPhy_setNextState: PHY 3: RESET_WAIT -> ENABLE (0 ticks) EnetPhy_enableState: PHY 3: enable EnetPhy_rmwReg: PHY 3: read reg 0 val 0x1000 EnetPhy_rmwReg: PHY 3: write reg 0 val 0x1000 EnetPhy_enableState: PHY 3: req caps: FD1000 HD1000 FD100 HD100 FD10 HD10 EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?/ EnetPhy_enableState: PHY 3: PHY caps: FD100 HD100 FD10 HD10 EnetPhy_enableState: PHY 3: MAC caps: FD100 HD100 FD10 HD10 EnetPhy_enableState: PHY 3: refined caps: FD100 HD100 FD10 HD10 EnetPhy_readReg: PHY 3: reg 1 val 0x7849 w0 EnetPhy_enableState: PHY 3: PHY is NWAY-capable EnetPhy_enableState: PHY 3: setup NWAY EnetPhy_setupNway: PHY 3: NWAY advertising: FD100 HD100 FD10 HD10 EnetPhy_setupNway: PHY 3: config is needed EnetPhy_rmwReg: PHY 3: read reg 4 val 0x01e1 EnetPhy_rmwReg: PHY 3: write reg 4 val 0x01e1 EnetPhy_setupNway: PHY 3: restart autonegotiation EnetPhy_rmwReg: PHY 3: read reg 0 val 0x1000 EnetPhy_rmwReg: PHY 3: write reg 0 val 0x1000 EnetPhy_rmwReg: PHY 3: read reg 0 val 0x1000 EnetPhy_rmwReg: PHY 3: write reg 0 val 0x1300 EnetPhy_setNextState: PHY 3: ENABLE -> NWAY_START (50 ticks) EnetPhy_readReg: PHY 3: reg 0 val 0x1000 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ??" EnetPhy_setNextState: PHY 3: NWAY_START -> NWAY_WAIT (80 ticks) EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x7849 ?? ??d EnetPhy_readReg: PHY 3: reg 1 val 0x786d ?? ??d EnetPhy_readReg: PHY 3: reg 4 val 0x01e1 6 EnetPhy_readReg: PHY 3: reg 5 val 0x4de1 ??" EnetPhy_findCommonCaps: PHY 3: local caps: FD100 HD100 FD10 HD10 EnetPhy_findCommonCaps: PHY 3: partner caps: FD100 HD100 FD10 HD10 EnetPhy_findCommonCaps: PHY 3: common caps: FD100 HD100 FD10 HD10 EnetPhy_findCommonNwayCaps: PHY 3: common caps: FD100 HD100 FD10 HD10 EnetPhy_nwayWaitState: PHY 3: negotiated mode: 100 Mbps full-duplex EnetPhy_setNextState: PHY 3: NWAY_WAIT -> LINKED (0 ticks) Cpsw_handleLinkUp: Port 1: Link up: 100-Mbps Full-Duplex MAC Port 1: link up Network Link UP Event Network is UP ...--=_mixed 0037436448258950_=--