# For more options and information see # http://rpf.io/configtxt # Some settings may impact device functionality. See link above for details # ######################################### # DO NOT MODIFY THE LINES BELOW THIS POINT # ######################################### # uncomment if you get no picture on HDMI for a default "safe" mode #hdmi_safe=1 # uncomment this if your display has a black border of unused pixels visible # and your display can output without overscan disable_overscan=1 # uncomment the following to adjust overscan. Use positive numbers if console # goes off screen, and negative if there is too much border #overscan_left=16 #overscan_right=16 #overscan_top=16 #overscan_bottom=16 # uncomment to force a console size. By default it will be display's size minus # overscan. #framebuffer_width=1280 #framebuffer_height=720 # uncomment if hdmi display is not detected and composite is being output hdmi_force_hotplug=1 # uncomment to force a specific HDMI mode (this will force VGA) hdmi_group=2 hdmi_mode=82 # uncomment to force a HDMI mode rather than DVI. This can make audio work in # DMT (computer monitor) modes #hdmi_drive=2 # uncomment to increase signal to HDMI, if you have interference, blanking, or # no display config_hdmi_boost=4 # uncomment for composite PAL #sdtv_mode=2 #uncomment to overclock the arm. 700 MHz is the default. #arm_freq=800 # Additional overlays and parameters are documented /boot/overlays/README # Enable audio (loads snd_bcm2835) dtparam=audio=on # Uncomment this to enable infrared communication. #dtoverlay=gpio-ir,gpio_pin=17 #dtoverlay=gpio-ir-tx,gpio_pin=18 # ######################################### # DO NOT MODIFY THE LINES ABOVE THIS POINT # ######################################### # Uncomment some or all of these to enable the optional hardware interfaces #dtparam=i2c_arm=on #dtparam=i2s=on dtparam=spi=on # Configure Raspberry PI for SSH over USB dtoverlay=dwc2 # Configure I2C on GPIO Pins #22 and #23 dtoverlay=i2c-gpio,i2c-gpio_sda=23,i2c_gpio_scl=22,i2c_gpio_delay_us=2 # Configure DPI on GPIO Pins #0 through #21 gpio=0=op gpio=0=pn gpio=1-27=ip gpio=1-27=pn # Enable DPI18 Overlay enable_dpi_lcd=1 display_default_lcd=1 dpi_group=2 dpi_mode=87 # Configure DPI Video Timings # RGB 666 CFG 1 (MODE 5) dpi_output_format=458773 # 58 Hz Timings (Low-End Spec) # Works at GPIO DRIVE 5-7 hdmi_timings=1920 0 20 10 10 1080 0 10 10 10 0 0 0 61 0 125000000 3 # NOTE: GPIO PINS #24 - #27 ARE DRIVEN SEPARATELY BY WiringPi SOFTWARE [pi4] # Enable DRM VC4 V3D driver on top of the dispmanx display stack #dtoverlay=vc4-fkms-v3d #max_framebuffers=2 [all] #dtoverlay=vc4-fkms-v3d