##################################### # SET UP SPLASH SOURCE # ##################################### # Write: ImageCrop W 36 10 00 00 00 00 00 05 D0 02 # Write: DisplaySize W 36 12 80 07 38 04 # Write: InputImageSize W 36 2E 00 05 D0 02 # Write: SplashScreenSelect W 36 0D 03 # Write: InputSourceSelect W 36 05 00 # 100 ms delay W 36 DB 64 00 # Write: ImageOrientation W 36 14 00 # WRITE LED CURRENT W 36 54 07 01 07 01 07 01 # Write: WRITE LED ENABLE = 7. DISABLE = 0 W 36 52 00 # Write: SplashScreenExecute W 36 35