Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Initializing cgroup subsys cpu [ 0.000000] Initializing cgroup subsys cpuacct [ 0.000000] Linux version 4.4.32-gadde2ca9f8 (canary@canary-OptiPlex-3040) (gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) ) #213 PREEM PT Mon Mar 27 12:57:47 IST 2017 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (A0] CPU: PIPT / VIPT nonaliasing ction cache [ 0.000000] Machine model: TI AM335x BeagleBone Black [ 0.000000] cma: Reserved 48 MiB at 0x8b800000 [ 0he writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 64960 [ 0.000000] Kernel commandot=PARTUUID=000071bc-02 rw rootfstype=ext4 rootwait [ 0.0000 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 200268K/262144K available (6579K kernel code, 351K rwdata, 2416K rodata, 268K init, 273K bss, 12724K reserved, 49152K cm a-reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xd0800000 - 0xff8] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.0000xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc08d0fd4 (8996 kB) [ 0.000000] .init : 0xc08d10 0.000000] .data : 0xc0914000 - 0xc096bff0 ( 352 kB) [96bff0 - 0xc09b06d8 ( 274 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Build-time adjustment of leaf fanout to 32. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000015] sched_clock: 32 bits at 24MHz, resolution 41ns, 0.000040] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle _ns: 79635851949 ns [ 0.000052] OMAP clocksource: timer1 at 24000000 Hz [ 0.000218] clocksource_probe: no matching clocksources found [ 0.000405] Console: colour dummy device 80x30 [ 0.000431]as been replaced by 'ttyS3' [ 0.000438] This ensures that you still see kernel messages. Please [ 0.000444] update your kernel commandline. [ 0.000463] Calibrating delay loop... 718.02 BogoMIPS (lpj=3590144) [ 0.119006] pid_max: default: 32768 minimum: 301 [ 0.119143] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ sh table entries: 1024 (order: 0, 4096 bytes) [ 0.119886] Initializing cgroup subsys io [ 0.119919] Initializing cgroup subsys memory [ 0.119957] Initializing cgroup subsys devices [ 0.119974] Initializing cgroup subsys freezer [ 0.119990] Initializing cgroup subsys perf_event [ 0.120004] Initializing cgroup subsys pids [ 0.120036] CPU: Testing write buffer coherency: ok [ 0.120446] Setting up static identity map for 0x80008200 - 0x80008258 [ 0.125124] devtmpfs: initialized [ 0.137865] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.154204] omap_hwmod: debugss: _wait_target_disable failed [ : mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.214641] pinctrl core: initialized pinctrl subsystem [ 0.216095] NET: Re 0.218396] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.249008] cpuidle: using governor ladder [ 0.278997] cpuidle: using governor menu [ 0.283962] OMAP GPIO hardware version 0.1 [ 0.295922] 3.3V Power supply Enabled1.8V Power supply Enabled3.3 1.8 PWR enabled.---********** [ 0.296002] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.337931] edma 49000000.edma: TI EDMA DMA engine driver [ 0.341991] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, deferring p robe [ 0.342052] omap_i2c 4802a000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c1_pins, deferring p robe [ 0.342092] omap_i2c 48ev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c2_pins, deferring probe [ 0.342222] media: Linux media interface: v0.10 [ 0.342286] Linux video capture interface: v2.00 [ 0.342345] pps_core: LinuxPPS API ver. 1 registered [ 0.342354] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.342385] PTP clock s] EDAC MC: Ver: 3.0.0 [ 0.343709] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.344090] Advanced Linux Sound Architecture Driver Initialized. [ 0.345373] clocksource: Switched to clocksource timer1 [ 0.357586] NET: Registered protocol family 2 [ 0.358425] TCP established hash table entries: 2048 (order: 1, 8192 bytes) [ 0.358465] TCP bind hash table entries: 2048 (order: 1, 8192 bytes) [ 0.358496] TCP: Hash tables configured (established 2048 bind 2048) [ 0.358576] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.358597] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ tocol family 1 [ 0.359180] RPC: Registered named UNIX socket transport module. [ 0.359195] RPC: Registered udp transport module. [ 0.359202] RPC: Registered tcp transport module. [ 0.359209] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.360228] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.362382] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.371545] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.372673] NFS: Registering the id_resolver key type [ 0.372743] Key type id_resolver registered [ 0.372751] Key type id_legacy registered [ 0.372847] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.384966] Block layer SCSI generic (bsg) driver version 0.4 loade scheduler noop registered [ 0.385015] io scheduler deadline registered [ 0.385188] io scheduler cfq registered (default) [ 0.386914] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.457443] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 0.461996] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 158, base_baud = 3000000) is a 8250 [ 0.463312] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 159, base_baud = 3000000) is a 8250 [ 0.464522] 48024000.serial: ttyS2 at MMIO 0x48024000 (irq = 160, base_baud = 3000000) is a 8250 [ 0.465819] console [ttyS3] disabled [ 0.465906] 481a6000.serial: ttyS3 at MMIO 0x481a6000 (irq = 161, base_baud = 3000000) is a 8250 [ 1.125881] console [ttyS3] enabled [ 1.130615] 481aa000.serial: ttyS5 at MMIO 0x481aa000 (irq = 162, base_baud = 3000000) is a 8250 [ 1.140675] [drm] Initialized drm 1.1.0 20060810 ed [ 1.159405] libphy: Fixed MDIO Bus: probed [ 1.165902] mousedev: PS/2 mouse device common for all mice [ 1.173272] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0 [ 1.180669] i2c /dev entries driver [ 1.185205] cpuidle: enable-method property 'ti,am3352' found operations [ 1.192661] ********Inside MMC Probe *********** [ 1.197616] omap_hsmmc 48060000.mmc: Got CD GPIO [ 1.235705] *********At the end of probe *************** [ 1.241348] ********Inside MMC Probe *********** [ 1.326025] mmc0: host does not support reading read-only switch, assuming write-enable [ 1.339527] mmc0: new high speed SDHC card at address aaaa [ 1.346010] mmcblk0: mmc0:aaaa SU04G 3.69 GiB [ 1.354202] mmcblk0: p1 p2 [ 1.365477] *********At the end of probe *************** [ 1.372760] ledtrig-cpu: registered to indicate activity on CPUs [ 1.381784] omap_hsmmc 47810000.mmc: card claims to support voltages below defined range [ 1.391290] NET: Registered protocol family 10 [ 1.397207] sit: IPv6 over IPv4 tunneling driver [ 1.402692] NET: Registered protocol family 17 [ 1.407699] Key type dns_resolver registered [ 1.412281] omap_voltage_late_init: Voltage driver support not added [ 1.424449] at24 0-0050: 32768 byte 24c256 EEPROM, writable, 1 bytes/write [ 1.431577] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 1.438634] omap_i2c 4802a000.i2c: bus 1 rev0.ap_i2c 4819c000.i2c: bus 2 rev0.11 at 400 kHz [ 1.451907] omap_rtc 44e3e000.rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) [ 1.461674] mmc1: queuing unknown CIS tuple 0x91 (3 bytes) [ 1.468088] mmc1: new high speed SDIO card at address 0001 [ 1.478773] wlan-en-regulator: disabling [ 1.482852] ALSA device list: [ 1.486204] No soundcards found. [ 1.566964] EXT4-fs (mmcblk0p2): recovery complete [ 1.575898] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 1.584096] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 1.595251] devtmpfs: mounted [ 1.598672] Freeing unused kernel memory: 268K (c08d1000 - c0914000) [ 1.605260] This architecture does not have kernel memory protection. INIT: version 2.88 booting 2): re-mounted. Opts: data=ordered INIT: Entering runlevel: 1 Starting udev NEXT GENERATION TELEMATICS - Intermediate_release2 - 1Gb_RN52 umount: can't umount /mnt/.psplash: Invalid argument root@ngt:~# [ 2.477410] udevd[105]: starting version 182 [ 2.801990] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 3.048887] 47401300.usb-phy supply vcc not found, using dummy regulator [ 3.207442] 47401b00.usb-phy supply vcc not found, using dummy regulator [ 3.520087] CAN device driver interface [ 3.552837] c_can_platform 481cc000.can: c_can_platform device registered (regs=fa1cc000, irq=169) [ 3.625059] ***Searching for interrupts******* [ 3.650418] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 3.657495] *******Chip family is wl18xx [ 3.675157] c_can_platform 481d0000.can: c_can_platform device registered (regs=fa1d0000, irq=170) [ 4.135006] omap-sham 53100000.sham: hw accel on OMAP rev 4.3 [ 4.394599] asoc-simple-card sound: tlv320aic3x-hifi <-> 48038000.mcasp mapping ok [ 4.779167] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2 [ 5.415080] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck. [ 6.497900] usbcore: registered new interface driver usbfs [ 6.503524] usbcore: registered new interface driver hub [ 6.553352] usbcore: registered new device driver usb [ 6.673046] musb-hdrc musb-hdrc.2.auto: MUSB HDRC host driver [ 6.726751] musb-hdrc musb-hdrc.2.auto: new USB bus registered, assigned bus number 1 [ 6.771974] hub 1-0:1.0: USB hub found [ 6.795634] hub 1-0:1.0: 1 port detected [ 7.188782] cfg80211: World regulatory domain updated: [ 7.193980] cfg80211: DFS Master region: unset [ 7.209805] cfg80211: (start_freq - end_freq @ bandwidth), (max_antenna_gain, max_eirp), (dfs_cac_time) [ 7.224197] cfg80211: (2402z), (N/A, 2000 mBm), (N/A) [ 7.232410] cfg80211: (2457000 KHz - 2482000 KHz @ 20000 KHz, 92000 KHz AUTO), (N/A, 2000 mBm), (N/A) [ 7.241890] cfg80211: (2474000 KHz - 2494000 KHz @ 20000 KHz), (N/A, 2000 mBm), (N/5170000 KHz - 5250000 KHz @ 80000 KHz, 160000 KHz AUTO) , (N/A, 2000 mBm), (N/A) [ 7.259676] cfg80211: (5250000 KHz - 5330000 KHz @ 80000 KHz, 160000 KHz AUTO), (N/A, 2000 mBm), (0 s) [ 7.269243] cfg80211: (5490000 KHz - 5730000 KHz @ 160000 KHz), (N/A, 2000 mBm), (0 s) [ 7.277636] cfg80211: (5735000 KHz - 5835000 KHz @ 80000 KHz), (N/A, 2000 mBm), (N/A) [ 7.285698] cfg80211: (57240000 KHz - 63720000 KHz @ 2160000 KHz), (N/A, 0 mBm), (N/A) [ 7.311167] ****Inside function wlcore_probe*** [ 7.318552] *****Inside wl18xx_setup** [ 7.322342] ***********Inside the function wl18xx_conf_init [ 7.335582] ***inside wl18xx_load_conf_file********* [ 7.348335] ***end of wl18xx_load_conf_file** [ 7.352764] **Inside function*******wl18xx_setup root@ngt:~# root@ngt:~# ifconfig wlan0 up ifconfig: SIOCGIFFLAGS: No such device root@ngt:~#