Other Parts Discussed in Thread: SN74LVC16373A, , SN74AUC16373
Hello,
why are the max switching characteristics are so different between
SN74LVC373A and SN74LVC16373A at 1,8V ?
SN74LVC373A: 8-Bit
SN74LVC16373A: 16-Bit
Overview
| VCC=1,8V | SN74LVC373A 8-Bit | SN74LVC16373A 16-Bit |
| tpd max D > Q | 19,1ns | 6,4ns |
| tpd max LE > Q | 22,8ns | 7,1ns |
| ten max nOE > Q | 20 ns | 6,7ns |
| tdis max nOE > Q | 19,3ns | 8,4ns |
Best regards
R. Stäbler