In BQ24073 datasheet 8page [8.3 Recommended Operating Conditions],
- Input current, IN pin : 1.5A
- Current, OUT pin : 4.5A
- Current, BAT pin (Discharging) : 4.5A
- Current, BAT pin (Charging) : 1.5A
If both [Current, OUT pin : 4.5A] and[Current, OUT pin : 4.5A] are described, is it possible for both the battery and adapter to use 4.5A load?
The input current(1.5A) includes the system load and the battery charge current.
How can I use the output current up to 4.5A?
Then, after setting the input current(ILIM) to 1.5A, can I use the charging current of 500mA and the load current of 4A?
Thank you.