Other Parts Discussed in Thread: TMP127, , TMP127-Q1, TMP464, TMP61
Hello Community,
We are selecting lower-cost alternatives for measuring the temperature of the Industrial motor's bearing housing & casing.
We are tempted to use TMP63 or TMP127 and have a tentative plan to enclose this sensor into a sealed SS probe. Can someone from the community help us understand if this is a valid use case, or are we missing something obvious here?
Application requirements:
Temperature range: 0 to 90'C with some events (<5%) of 140'C
Accuracy: +/-1% total
Environment: Mounted on Industrial Motor
Expected Life: 20,000 Hours atleast
Kindly help us with any other cost-optimized RTD reference design or integrated solutions that can help achieve this application.
Looking forward to your insights.
Regards.