Hi,
I have a circuit based on TI reference design for this ic, everythings seems OK, but the READY pin remains low.
=> Reset si pulled high 1s after power up
=> OTW, SD, and CLIP are all high
what are the conditions under which ready is down and otw, sd, and clip high ?
I'm a little bit lost, as I've doule checked eveyrhting, and even change the 2 processor (tas5631 and driver uc)
Stephane