Hallo,
a medical customer is having a question if our Compiler (which are used with CCS) are validated against ISO/ICE standard like e.g done for IAR.
Could you please let me know if TI is also doing similar approach?
Best Regards, Christine
Customer wrote:
I was interested in any information which could help to prove that TI compiler is suitable for
development of medical applications. This could be proof of conformance
to the standards. For example IAR Systems uses the following commercial
test suites to test their compiler:
* Plum Hall Validation test suite for ISO/IEC C conformance
* Perennial EC++VS (Embedded C++ validation suite) for Embedded C++
conformance
* Dinkum C++ Proofer to test how our libraries conform to the C and
Embedded C++ standard as well as test our STL implementation
against the C++ standard.
Is there any information you could provide about how TI compiler is
tested against ISO/IEC C standard? Or against which standard is TI
compiler tested?