Hi
I am bringing up a custom made AM437X board and my TPS65218 PMIC
Input to PMIC is as per the desired - 5Vdc, After Push Button pressed PMIC nWakeup pin output toggles high, low level and because of that PWR_EN pin toggles or vice versa
The Device remains in the WAIT_PWR_EN state and no output on any rail
Ripple free 5vdc applied to PMIC at VSYS pin and AC_DET pin, after PB button pressed to low state for more than 5 sec, both PWR_EN pin toggles and fall down within 4msec time
please suggest answer asap