Hello,
We are using Lm5060 in our application as high side switch protection controller. LM5060 is configured for Input Over Voltage protection (Vin > 14V) and Over Current Detection (Iout > 1.5A). timer capacitor value is set as 4,7nF and a external gate Capacitor of 330pF is used to control MOSFET Turn On time. the circuit works fine under normal operating conditions like over voltage protection and over current detection (when output current is increased slowly) but the circuit does not detect over current during output short circuit to ground. during short circuit, LM5060 is supposed to detect over current and Latch OFF the MOSFET until EN pin or VIN pin is reset. but this does not work during short circuit condition. so, the MOSFET turns ON and OFF continiously during the short circuit and until its get damaged. The circuit is attached below for your reference and your support in this regard is highly appreciated.
Thank You
Vijay