Part Number: CD74HC4017-Q1
Other Parts Discussed in Thread: SN74LVC574A-Q1, SN74LV393A-Q1, SN74LVC1G11-Q1
Hi team,
My customer is looking for a decade divider which has <130ns tpd over temperature.
The use case is a clock for V2X chip and need to divide 10Hz to 1Hz. VCC is 3.3V. And AEC-Q100 is required.
Could you suggest the best device which can achieve this requirements?
Best Regards,