Other Parts Discussed in Thread: TPS25985, CSD16401Q5
I have planned to use TPS24720 Hot Swap controller in one of my project.
Below Listed my design requirement
Input Operating Voltage: VIN(NOM) :12V
Upper UVLO Threshold : 10.04V
Lower OVLO Threshold : 13.45
Maximum Load Current: IOUT(MAX ) :30A
Target Current Limit :33A
Fault Response :Latch Off
Please suggest suitable N channel MOSFET for My application ?
I have attached TPS24720 Hot Swap Design Tool calculation.
Could please verify all points and provide your feedback if any
Thanks
Sujith