Other Parts Discussed in Thread: TPS25961
Our application draws 240 mA at 15 V. We need the current limiting, circuit breaker and load current monitoring functions with simple device control (On/Off) at 3 V. Current limiting needs to be set to 300-350 mA to protect a downstream bias-tee inductor.
Looking at the various eFuses, they all appear to have much higher load current requirements for current limiting and load current monitoring but I may have missed some
Is there a recommended device that meets our requirements?