Part Number: TPS25751
Other Parts Discussed in Thread: TUSB8043, , TUSB8043A, TUSB8020B
Tool/software:
Designing a Peripheral that interfaces with a Samsung Galaxy Tab S7/8. The Tab S7/8 is the main controller. The peripheral is DRP either drawing power from the Tab7/8 or charging the Tab 7/8 with 9V @ 3 amps.
There will also be a hub
Parts being considered are TPS25751 and TUSB8043
Downstream of hub are:
USB-C 3.x port for thumb drives 5V@1A or less
USB-A 3.x port for video capture card 5V@1A
Feasible design or are there better selection of parts?