Part Number: DRV8904-Q1
Hi team,
1. For DRV8904, it’s dual H bridge, and each channel peak driver current to 1A, from the application schematic, seems can realize parallel connection to increase the drive current range. If do this application, has some special attention or not?
2. DRV8904 has a lot of NC pins, has higher peak current, single H channel, and size more compact type, function similar to DRV8904?
3. Fault diagnostic function by SPI, how about the detailed protocol to recognize the fault type? pls share us.