Part Number: DRA725 Hi team,
Here's an issue from the customer may need your help:
SDK version: tisdk-rootfs-image-dra7xx-evm_vsdk_3_5
1、Switch machine test repeatedly, boot (14 v 1A 30 seconds) shutdown (0 v 10 seconds)
2、Phenomenon of the problem…
Part Number: DRA725 Vertical lines on the screen is not uniform.
I did a screen test to display images. I throw carplay app screen to the central, when shows a vertical bar graph problem, both sides of vertical distribution around the screen, the right…
Part Number: DRA725
Hi team,
Here's an issue from the customer may need your help:
SDK version:tisdk-rootfs-image-dra7xx-evm_vsdk_3_5
1) Switch machine test repeatedly, boot (14 v 1A 30 seconds) shutdown (0 v 10 seconds)
2) Phenomenon of the problem…
Part Number: DRA725 TI chip:dra725
TI sdk version:tisdk-rootfs-image-dra7xx-evm_vsdk_3_5
1、Switch machine test repeatedly, boot (14 v 1A 30 seconds) shutdown (0 v 10 seconds)
2、Phenomenon of the problem: after the test, the screen does not display, but…
Part Number: DRA725 Dear TI experts
In DRA72x board of our CRS 3.0,the pcie signal is not good,and the follow is the PCIe eye diagram. I found the register of PCIEPHYRX_EQUALIZER_REG1 in document 《spruic2d-PCIE.pdf》 could be used adjust the pcie signal…
Part Number: DRA725 We found kernel always panic in davinci_mcasp driver probe in one machine, same software run on other board can work well.
kernel log : U-Boot SPL 2016.05 (Nov 05 2020 - 20:02:04) DRA722-GP ES2.0 DDR-1 Trying to boot from SPI Get: magic…
Hi,
Our processor is DRA7 25 , with 3.02.00.03 SDK version.
I try to enable DSP-1 and run MessageQApp program. I modify the dts to enable DSP-1, the following are the setting of related nodes
&mmu0_dsp1 { status = "okay"; };
&mmu1_dsp1 {…
Part Number: DRA725 Tool/software: TI C/C++ Compiler
hardware: dra725 Customization board
software: ti-processor-sdk-linux-automotive-dra7xx-evm-03_04_00_03
Create double OpenGL instances with double VOUT.
OpenGL sometimes crash while load texture by …
Part Number: DRA725
Tool/software: Linux
software: automote-dra7xx-evm-05_00_00_01
hardware: custom board with dra725 32bit DDR 1GByte
I need to load a lot of textures. It's often get errors after call function eglCreateImageKHR. the error mesg like…
Part Number: DRA725 Tool/software: Linux Hi all:
I have a UBI partition table in NAND flash (256MB). The BOOTINFO is at the top of the UBI table and the other 6 partitions are behind the BOOTINFO.
I also put bootload(IPL) in NAND flash too. It locates…