Part Number: LM5192-Q1 Other Parts Discussed in Thread: LM5192 I am currently evaluating the LM5192 for an upcoming project and require some clarification regarding its lifecycle status and sample availability.
Could you please provide information on…
Part Number: LM5192-Q1 Hi colleguaes
The Bit7 Busy field of the register STATUS_BYTE is used to read the device busy state,May I know if the device will NACK host or will not respond to write operations during busy times. Whether the host can read if…
Part Number: LM5192
We need to create a PCB footprint for LM5192RGYR (RGY VQFN-19 package) . Could you provide the complete package drawing, including:
Package outline drawing
Mechanical dimensions
Recommended land pattern
Exposed pad dimensions…
Part Number: LM5192-Q1 Other Parts Discussed in Thread: LM51772 , LMG5200 , LM5192 Hi,
I'm designing a variable DC bus for a RF generator at 480kHz. It's a medical device (IEC 60601-1, 10+ year production horizon):
Vin: 48V nominal
Vout: 1V to…
Part Number: LM5192
We need to create a PCB footprint for LM5192RGYR (RGY VQFN-19 package) . Could you provide the complete package drawing, including:
Package outline drawing
Mechanical dimensions
Recommended land pattern
Exposed pad dimensions…
Part Number: LM5192-Q1 Other Parts Discussed in Thread: LM5192QEVM-400 Hi
can you send me the altium files for "LM5192QEVM-400" including the pcb...
thanks in advance
Part Number: LM25139-Q1 Other Parts Discussed in Thread: LM5192-Q1 , LM5192 Hello
I need to design an automotive power supply with a selectable output voltage of either 12V or 7.5V to 10A max, voltage selectable by an MCU (for instance by switching…
Part Number: LM72880-Q1 Other Parts Discussed in Thread: LM70880 , LM72880 , LM5192 Could you help me find an alternate for the part below that can be used until it is out of predevelopment?
LM72880-Q1