Part Number: MAX3232E Other Parts Discussed in Thread: MAX3232 I am designing a system using the MAX3232 RS-232 transceiver and would like to clarify its channel capability.
The MAX3232 has two transmitter channels ( DIN1/DOUT1, DIN2/DOUT2 ) and two…
Part Number: MAX3232E Other Parts Discussed in Thread: MAX232 Tool/software: Hi All,
We are using MAX3232E in our design for UART-to-RS232 conversion. We need to provide flow control signals(CTS & RTS) from MCU to RS232 connector. Which signal i need…
Part Number: MAX3232E Tool/software: We are currently designing a product that will incorporate ISOLATED RS232 For that i am using MAX3232E and ISO7742DWR
, with an estimated annual volume of approximately 3,000 units . As part of our design planning…
Part Number: MAX3232E Question is if you use 1.0uF capacitors for the Charge Pump instead of the 0.1u capacitors can this damage the charge pump. We are seeing low voltages on the Charge Pump caps on some returned products.
Part Number: MAX3232E Tool/software: BATCH CODE OF THE IC IS INDICATED AS 36K G4 AVTK
PLEASE CONFIRM THE DATE OF MANUFACTURE AND ALSO MANUFACTURING SITE
Part Number: MAX3232E For our safety assessment, we are currently determining reliability parameters of several electronic components. Could you please provide the FIT rate and/or MTTFd value (or alternatively MTBF/PFHd data) for the RS232 transceiver…
Part Number: MAX3232E Tool/software: Hello TI team,
The customer used MAX3232EIDBR and found an abnormal voltage at Pin 3 during ICT testing, so they determined that the IC is faulty
They determination criteria, Pass >1.4V, fail = 0.59V
The…
Part Number: MAX3232E Other Parts Discussed in Thread: MAX3232 , Hi TI Community
I am designing two separate RS-232 interfaces using two individual MAX3232ECDR devices and would appreciate a review of the attached schematic before proceeding with PCB…
Part Number: MAX3232E Hi,
for our new project , we need to know the difference between these 2 MPns, pls support.
Item
Descrip
MFG_Description
MPN
HGJDH-CH00021
3V 5.5V 2/2 250Kb/s full duplex 16-TSSOP…