Part Number: SN65LVDS3486 Hello, In a new development I would like to use a LVDS receiver SN65LVDS3486.
I read in the datasheet that the recommended magnitude of differential input voltage is 100mV to 600mV.
My line transmitter can send a max differential…
Part Number: SN65LVDS3486 Other Parts Discussed in Thread: SN65HVD10 , SN65HVD78 , THVD1450 Dear Team,
I have a requirement in which I need to convert a LVTTL standard 1PPS(1Hz) signal of 50%,10%,1%,0.1% duty cycle to RS422 signal with lower skew(<3ns…
Part Number: SN55LVDS32 Other Parts Discussed in Thread: SN65LVDS9637 , SN65LVDS3486 , SN65LVDS32 , Tool/software: What is the thermal rise for the FK package? The datasheet shows thermal rise information for the SN65LVDS32, SN65LVDS9637 and SN65LVDS3486…
Other Parts Discussed in Thread: SN65LVDS047 , SN65LVDS3486 Our new product uses a SN65LVDS047 transmitter and SN65LVDS3486 receiver to communicate between 2 boards over a a short (12") distance using a standard unshielded ethernet cable. Our production…
Other Parts Discussed in Thread: SN65LVDS3486 Our system uses LVDS to communicate between equipment racks.
The receivers in a turned off rack will blow if the driving rack is still powered.
We are considering a couple of solutions:
1) Use diodes…
Hi Jyothi,
The SN65LVDS822 IC requires a 3V power supply. As per the TIA-EIA-644 standards, All LVDS outputs have a ±350mV swing and an offset of around 1.2V, which is supported by this device .
slla038b.pdf
The RGB display is supported, as the…
Part Number: DS90CR288A Tool/software: We are using DS90CR288A in our design for receiving video data (LVDS)from camlink transmitter of camera sensor and converting LVDS serial data to parrallel data which are connecting to FPGA IOs.
At elevated temperatures…