Part Number: SN74AUP3G07 Other Parts Discussed in Thread: SN74AUP3G34 , SN74AUP3G17 Hi Expert,
Customer need a I2S buffer to support Audio serial data interface bus output(SDOUT,BCLK,FSYNC), and BCLK need to support 25MHz , do you have recommend solution…
Part Number: SN74AUP3G07 I'd like to power this from 1.8V to 3.0V, but have one output tied through a 1k resistor to 3.3V. I'm using it as a discharge device. The Abs Max limits vs. Recommended Operating conditions are a little unclear; I can't tell if…
The SN74AUP1G07 and SN74AUP3G07 datasheets allow 3.6 V, as expected for an open-drain output.
Apparently, the entry in the SN74AUP2G07 datasheet is just wrong. Your design is OK.
Select this link to see answers to common questions, detailed use case implementations, and part recommendations for logic and voltage translation devices. .
Top Logic and Voltage…