Part Number: SN74HCS151-Q1 Tool/software: Hi Team,
As we are performing the Functional safety analysis, we require few details related to one your part number (SN74HCS151QWBQBRQ1 B )
Failure modes
FIT rate
Failure distribution
Please provide…
Part Number: SN74HCS151-Q1 Tool/software: SN74HCS151QWBQBRQ1 for this part number I need to know the Failure Modes Distribution (FMD), FIT rate, Pin FMA and die FIT rate.
Part Number: SN74HCS151-Q1 Tool/software: Hey Multiplexer Team,
I have a customer working with the SN74HCS151-Q1 and they noticed that the Ultra Librarian CAD footprint linked in the Design & Development section of the device landing page is incorrect…
Part Number: SN74AVC4T774-Q1 Other Parts Discussed in Thread: SN74HCS151-Q1 , SN74AVC4T774 Tool/software: Hello,
I'm looking to use the SN74AVC4T774-Q1. Specifically orderable device 74AVC4T774QWBQBRQ1. This is the BQB (WQFN) package. The datasheet…
Jasper, Yes, this is listed in the datasheet. I've highlighted it below It seems that the customer will be more interested in a digital multiplexer. I would look into the digital multiplexers & encoders product page (maybe the demultiplexer page depending…
Part Number: SN3257-Q1 Other Parts Discussed in Thread: TMUX1309 , , SN74HCS138 , SN74HCS151 As shown in the figure below, whether SN3257 can implement this topology, please help to confirm
FAQ: Logic and Voltage Translation > Input Parameters >> Current FAQ
This question comes up fairly often because the HCS logic family is specified only at 2V, 4.5V, and 6V.
The following min / max values are interpolated from the datasheet tables…