Part Number: TMAG5123
Hall-effect sensors in refrigerators
As with most home appliances, over time refrigerators & freezers have evolved into electronic-intensive products. Among many other innovations such as electronic displays, Alexa-enabled WiFi…
Part Number: TMAG5123
Hall-effect switches are simple position sensing solutions, which indicate the presence or absence of a magnet, and can be used in a variety of different applications across the market. You can imagine the endless amount of electromechanical…
Other Parts Discussed in Thread: LDC3114 , TMAG5110 , TMAG5111 , DRV5013 , DRV5023 , TMAG5123 , DRV5033 , TMAG5124 Hi,
Here are the details of Digital Input – Sensing requirement (Isolation not required).
Input voltage range 0V to 16V DC
Active – High…
Kygo,
Thanks for reaching out. DRV5032 is a popular device given the low power consumption and the various sensitivity ranges that it offers. However, there are several newer devices which may be more suitable to the customer depending on the physical…
If you are looking for a magnetic sensing solution that detects the field in the direction indicated in figure 1 below, you are in luck. TMAG5123 was designed specifically to sense the field in plane with the device and parallel to the board. Additionally…
If you are looking for a magnetic sensing solution that detects the field in the direction indicated in figure 1 below, you are in luck. TMAG5123 was designed specifically to sense the field in plane with the device and parallel to the board. Additionally…
If you are looking for a magnetic sensing solution that detects the field in the direction indicated in figure 1 below, you are in luck. TMAG5123 was designed specifically to sense the field in plane with the device and parallel to the board. Additionally…
If you are looking for a magnetic sensing solution that detects the field in the direction indicated in figure 1 below, you are in luck. TMAG5123 was designed specifically to sense the field in plane with the device and parallel to the board. Additionally…