Part Number: TPS7H3024-SP Tool/software: Hi,
This is Dinesh from iWave Global. I need the Orderable Part Number for TPS7H3024-SP in Military Grade Temperature Range for our Project. Please share it. Looking forward to the response.
Regards, Dines…
Part Number: TPS7H3024-SP Tool/software: Hi,
This is Dinesh from iWave Global. I need to clarify that whether we can use the TPS7H3024-SP for Reset Only without Watchdog or not. If you have any space grade IC means, kindly share it. Looking forward…
Part Number: TPS7H3024-SP Tool/software: Looking on when the QML part number 5962R2420601VXC will be released to order, price and lead time, and price and lead time of engineering samples. The preview part is only listed on line and there is not information…
Hi Teruhiko,
It may be an over kill but we do have the TPS7H3024-SP, which should cover the accuracy needed for the temperature range, but it is a 4 CH device with watchdog.
https://www.ti.com/product/TPS7H3024-SP
Jesse
Other Parts Discussed in Thread: MKT-WG16A-MS , MKT-WG10A-MS , SN0020HKH , SN0010HKU , TPS7H1111-SP , TPS7H4011-SP , TPS7H6003-SP , SN00020FK Looking for mechanical package samples for trim and form setup
Answer:
For our Space Power Ceramic QMLV qualified…
{ANS} For a number of our most popular QML Class-V radiation-hardened ceramic packaged devices (denoted with the -SP at the end of the part number) TI does offer engineering model ”/EM” versions and if these /EM parts are available you can find these…
Could TI please provide guidance for how to trim/form the leads of ceramic devices and provide the PCB footprints so we can integrate into our system design?
I need help interpreting or finding SMD part numbers for TI Military and Space grade devices? Answer: There are several good references available to help answer questions with Defense Logistics Agency (DLA) Standard Microcircuit Drawings (SMD) and legacy…
Lead-times and available finished good inventory vary by device and change over time, but we are dedicated to providing quick and easy access to all our devices via TI.com.
To help provide more transparency into TI’s available inventory, in late 2020…