Part Number: AM62A7 Tool/software: Hello TI team,
We met issue about MIPI CSI Virtual Chancel preview on TI platform.
Our environment is as following:
TI SDK BSP version: V09_00_02
Linux version: 6.1.80
Device tree overlay setting…
Hello
To help mitigate certain EMI issues the following may be helpful:
1. A small resistor in series with the BOOT cap may help. The maximum value should be 10Ω.
2. A snubber from the SW node to GND may also help. These components should be placed…