We tried to build QT/X11 using prebuilt XSGX libraries that comes with Graphics_SDK_4_04_00_01.
But while configuring QT-4.6.3 with "-xrandr" "-xrender" "-xcursor" options, configure script throws error as
libXcursor.so, libXrandr.so, libXrender.so libraries are not present.
Are these libraries part of freedesktop's kdrive ? If so, where from we can get proper version of X11/XSGX source and how we can build it
for our EVM3530/3730 board ? Also we want to configure QT/X11(XSGX) and build QT. So we require the configure options and qmake.conf.
Your help in this regard would be appreciated.
Our Board and sdk versions are -
1) Board - TI EVM3530/3730 Rev D (hynix) processor module on Mistral EVM main board (Rev G).
2) sdk - AM37xSDK_05_02_00_00 (psp kernel - 2.6.37)
3) Graphics_SDK_4_04_00_01
4) toolchain - codesourcery arm-2011.03-41
graphics sdk build option used
========================
make BUILD=release OMAPES=5.x FBDEV=yes SUPPORT_XORG=1
#./gfx_check.sh
WSEGL settings
[default]
#WindowSystem=libpvrPVR2D_DRIWSEGL.so
#WindowSystem=libpvrPVR2D_FLIPWSEGL.so
WindowSystem=libpvrPVR2D_X11WSEGL.so
------
ARM CPU information
Processor : ARMv7 Processor rev 2 (v7l)
BogoMIPS : 998.84
Features : swp half thumb fastmult vfp edsp thumbee neon vfpv3
CPU implementer : 0x41
CPU architecture: 7
CPU variant : 0x3
CPU part : 0xc08
CPU revision : 2
Hardware : OMAP3 EVM
Revision : 0020
Serial : 0000000000000000
------
SGX driver information
Version 1.6.16.4117 (release) /opt/AM37xSDK_05_02_00_00/Graphics_SDK_4_04_00_01/GFX_Linux_KM
System Version String: SGX revision = 1.2.5
------
Framebuffer settings
mode "800x600-60"
# D: 35.500 MHz, H: 36.979 kHz, V: 59.837 Hz
geometry 800 600 800 600 32
timings 28169 80 48 3 11 32 4
rgba 8/16,8/8,8/0,0/0
endmode
Frame buffer device information:
Name : omapfb
Address : 0x8f600000
Size : 4194304
Type : PACKED PIXELS
Visual : TRUECOLOR
XPanStep : 1
YPanStep : 1
YWrapStep : 0
LineLength : 3200
Accelerator : No
------
Rotation settings
0
------
Kernel Module information
Module Size Used by Tainted: G
pvrsrvkm 169117 2
drm 170350 3 pvrsrvkm
------
Boot settings
mem=256M console=ttyO0,115200n8 noinitrd ip=dhcp rw root=/dev/nfs, nfsroot=10.135.0.19:/home/avijit/elfs/target/mistral_am35x-37x/workdir/dev_rootfs, nolock mpurate=1000 vram=10
------
Linux Kernel version
Linux SmartTV 2.6.37 #26 Tue Aug 2 19:11:20 IST 2011 armv7l GNU/Linux