Other Parts Discussed in Thread: AM3359, DP83640
Hello!
I'm trying to customuz linux boot for my bord (AM3359). I use Linux from ti-sdk-am335x-evm-05.07.00.00/board-support/board-port-labs/sitara-board-port-linux. I follow Sitara "Linux Training: Linux Board Port" when porting linux.
Ethernet PHY on my board have bus address = 31 (all pins pull up).
Linux booting log:
Booting from network ...
link up on port 0, speed 100, full duplex
BOOTP broadcast 1
DHCP client bound to address 192.168.1.100
link up on port 0, speed 100, full duplex
Using cpsw device
TFTP from server 192.168.1.150; our IP address is 192.168.1.100
Filename 'uImage_evm'.
Load address: 0x80007fc0
Loading: #################################################################
#################################################################
#################################################################
#################################################################
#################################################################
#################################################################
#################################################################
#################################################################
#################################################################
#################################
done
Bytes transferred = 3162328 (3040d8 hex)
## Booting kernel from Legacy Image at 80007fc0 ...
Image Name: Linux-3.2.0-g99070aa-dirty
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 3162264 Bytes = 3 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
XIP Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
[ 0.000000] Linux version 3.2.0-g99070aa-dirty (yura@yura-NB) (gcc version 4.5.3 2013
[ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[ 0.000000] Machine: am335xevm
[ 0.000000] Memory policy: ECC disabled, Data cache writeback
[ 0.000000] AM335X ES1.0 (sgx neon )
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 1308
[ 0.000000] Kernel command line: rootdelay=15 console=ttyO0,115200n8 root=/dev/nfs np
[ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)
[ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)
[ 0.000000] Memory: 512MB = 512MB total
[ 0.000000] Memory: 513160k/513160k available, 11128k reserved, 0K highmem
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
[ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB)
[ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB)
[ 0.000000] .text : 0xc0008000 - 0xc059d000 (5716 kB)
[ 0.000000] .init : 0xc059d000 - 0xc05db000 ( 248 kB)
[ 0.000000] .data : 0xc05dc000 - 0xc0642708 ( 410 kB)
[ 0.000000] .bss : 0xc064272c - 0xc066f524 ( 180 kB)
[ 0.000000] NR_IRQS:396
[ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
[ 0.000000] Total of 128 interrupts on 1 active controller
[ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz
[ 0.000000] OMAP clocksource: GPTIMER1 at 32768 Hz
[ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999s
[ 0.000000] Console: colour dummy device 80x30
[ 0.000152] Calibrating delay loop... 718.02 BogoMIPS (lpj=3590144)
[ 0.058929] pid_max: default: 32768 minimum: 301
[ 0.059082] Security Framework initialized
[ 0.059173] Mount-cache hash table entries: 512
[ 0.059570] CPU: Testing write buffer coherency: ok
[ 0.080139] omap_hwmod: pruss: failed to hardreset
[ 0.081329] print_constraints: dummy:
[ 0.081695] NET: Registered protocol family 16
[ 0.083801] OMAP GPIO hardware version 0.1
[ 0.086395] omap_mux_init: Add partition: #1: core, flags: 0
[ 0.088684] omap_hsmmc.0: alias fck already exists
[ 0.089935] omap2_mcspi.1: alias fck already exists
[ 0.090148] omap2_mcspi.2: alias fck already exists
[ 0.091033] edma.0: alias fck already exists
[ 0.091064] edma.0: alias fck already exists
[ 0.091064] edma.0: alias fck already exists
[ 0.117736] bio: create slab <bio-0> at 0
[ 0.119995] SCSI subsystem initialized
[ 0.121612] usbcore: registered new interface driver usbfs
[ 0.121917] usbcore: registered new interface driver hub
[ 0.122100] usbcore: registered new device driver usb
[ 0.123901] Advanced Linux Sound Architecture Driver Version 1.0.24.
[ 0.125000] Switching to clocksource gp timer
[ 0.140350] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host)
[ 0.140747] NET: Registered protocol family 2
[ 0.140960] IP route cache hash table entries: 4096 (order: 2, 16384 bytes)
[ 0.141296] TCP established hash table entries: 16384 (order: 5, 131072 bytes)
[ 0.141571] TCP bind hash table entries: 16384 (order: 4, 65536 bytes)
[ 0.141754] TCP: Hash tables configured (established 16384 bind 16384)
[ 0.141754] TCP reno registered
[ 0.141784] UDP hash table entries: 256 (order: 0, 4096 bytes)
[ 0.141815] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
[ 0.141998] NET: Registered protocol family 1
[ 0.142242] RPC: Registered named UNIX socket transport module.
[ 0.142272] RPC: Registered udp transport module.
[ 0.142272] RPC: Registered tcp transport module.
[ 0.142303] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.142547] NetWinder Floating Point Emulator V0.97 (double precision)
[ 0.163696] VFS: Disk quotas dquot_6.5.2
[ 0.163787] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
[ 0.164337] msgmni has been set to 1002
[ 0.167572] alg: No test for stdrng (krng)
[ 0.168273] io scheduler noop registered
[ 0.168304] io scheduler deadline registered
[ 0.168365] io scheduler cfq registered (default)
[ 0.170227] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0
[ 0.634033] console [ttyO0] enabled
[ 0.638244] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
[ 0.646087] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
[ 0.653869] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3
[ 0.661651] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4
[ 0.669433] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5
[ 0.677734] omap4_rng omap4_rng: OMAP4 Random Number Generator ver. 2.00
[ 0.693878] brd: module loaded
[ 0.701904] loop: module loaded
[ 0.705352] i2c-core: driver [tsl2550] using legacy suspend method
[ 0.711853] i2c-core: driver [tsl2550] using legacy resume method
[ 0.719970] mtdoops: mtd device (mtddev=name/number) must be supplied
[ 0.727081] omap2-nand driver initializing
[ 0.731506] OneNAND driver initializing
[ 0.736755] CAN device driver interface
[ 0.740753] CAN bus driver for Bosch D_CAN controller 1.0
[ 0.795532] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
[ 0.801971] davinci_mdio davinci_mdio.0: detected phy mask 7fffffff
[ 0.809173] davinci_mdio.0: probed
[ 0.812744] davinci_mdio davinci_mdio.0: phy[31]: device 0:1f, driver unknown
[ 0.820526] usbcore: registered new interface driver zd1201
[ 0.826568] usbcore: registered new interface driver cdc_ether
[ 0.832794] usbcore: registered new interface driver cdc_eem
[ 0.838867] usbcore: registered new interface driver dm9601
[ 0.844726] cdc_ncm: 04-Aug-2011
[ 0.848266] usbcore: registered new interface driver cdc_ncm
[ 0.854156] Initializing USB Mass Storage driver...
[ 0.859405] usbcore: registered new interface driver usb-storage
[ 0.865692] USB Mass Storage support registered.
[ 0.870941] mousedev: PS/2 mouse device common for all mice
[ 0.877838] omap_rtc am33xx-rtc: rtc core: registered am33xx-rtc as rtc0
[ 0.885009] i2c /dev entries driver
[ 0.888824] Linux video capture interface: v2.00
[ 0.893951] usbcore: registered new interface driver uvcvideo
[ 0.899963] USB Video Class driver (1.1.1)
[ 0.905151] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec
[ 0.911682] _regulator_get: deviceless supply vdd_mpu not found, using dummy regulatr
[ 0.920410] cpuidle: using governor ladder
[ 0.925140] cpuidle: using governor menu
[ 0.931396] omap4_aes_mod_init: loading AM33X AES driver
[ 0.937072] omap4-aes omap4-aes: AM33X AES hw accel rev: 3.02
[ 0.943603] omap4_aes_probe: probe() done
[ 0.948028] omap4_sham_mod_init: loading AM33X SHA/MD5 driver
[ 0.954132] omap4-sham omap4-sham: AM33X SHA/MD5 hw accel rev: 4.03
[ 0.965576] omap4_sham_probe: probe() done
[ 0.972167] usbcore: registered new interface driver usbhid
[ 0.978027] usbhid: USB HID core driver
[ 0.982543] usbcore: registered new interface driver snd-usb-audio
[ 0.990478] ALSA device list:
[ 0.993560] No soundcards found.
[ 0.997131] oprofile: hardware counters not available
[ 1.002410] oprofile: using timer interrupt.
[ 1.006896] nf_conntrack version 0.5.0 (8018 buckets, 32072 max)
[ 1.013702] ip_tables: (C) 2000-2006 Netfilter Core Team
[ 1.019378] TCP cubic registered
[ 1.022735] NET: Registered protocol family 17
[ 1.027404] can: controller area network core (rev 20090105 abi 8)
[ 1.033935] NET: Registered protocol family 29
[ 1.038574] can: raw protocol (rev 20090105)
[ 1.043029] can: broadcast manager protocol (rev 20090105 t)
[ 1.049011] Registering the dns_resolver key type
[ 1.053985] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
[ 1.062011] ThumbEE CPU extension supported.
[ 1.066528] mux: Failed to setup hwmod io irq -22
[ 1.072052] Power Management for AM33XX family
[ 1.076934] Trying to load am335x-pm-firmware.bin (60 secs timeout)
[ 1.083587] Copied the M3 firmware to UMEM
[ 1.088592] sr_init: platform driver register failed
[ 1.097381] clock: disabling unused clocks to save power
[ 1.115356] Detected MACID=0:17:ea:97:c2:a2
[ 1.120788] cpsw: Detected MACID = 00:17:ea:97:c2:a3
[ 1.127014] omap_rtc am33xx-rtc: setting system clock to 2000-01-01 00:00:01 UTC (94)
[ 1.140045] PHY 31:00 not found
[ 1.150054] PHY 31:01 not found
[ 121.176208] Sending DHCP requests ...... timed out!
[ 204.652008] IP-Config: Retrying forever (NFS root)...
[ 204.660980] PHY 31:00 not found
[ 204.670623] PHY 31:01 not found
[ 324.696197] Sending DHCP requests ...... timed out!
[ 404.521850] IP-Config: Retrying forever (NFS root)...
.................
------------------------------------------------------------------------------------------------------------------------------------
Phy setup from device.c:
#define AM33XX_EMAC_MDIO_FREQ (1000000)
/* Port Vlan IDs for Dual Mac Mode */
#define CPSW_PORT_VLAN_SLAVE_0 2
#define CPSW_PORT_VLAN_SLAVE_1 3
/* TODO : Verify the offsets */
static struct cpsw_slave_data am33xx_cpsw_slaves[] = {
{
.slave_reg_ofs = 0x208,
.sliver_reg_ofs = 0xd80,
.phy_id = "31:00",
.dual_emac_reserved_vlan = CPSW_PORT_VLAN_SLAVE_0,
},
{
.slave_reg_ofs = 0x308,
.sliver_reg_ofs = 0xdc0,
.phy_id = "31:01",
.dual_emac_reserved_vlan = CPSW_PORT_VLAN_SLAVE_1,
},
};
static struct cpsw_platform_data am33xx_cpsw_pdata = {
.ss_reg_ofs = 0,
.channels = 8,
.cpdma_reg_ofs = 0x800,
.slaves = 2,
.slave_data = am33xx_cpsw_slaves,
.ale_reg_ofs = 0xd00,
.ale_entries = 1024,
.host_port_reg_ofs = 0x108,
.hw_stats_reg_ofs = 0x900,
.cpts_reg_ofs = 0xc00,
.cpts_clock_mult = 0x80000000,
.cpts_clock_shift = 29,
.bd_ram_ofs = 0x2000,
.bd_ram_size = SZ_8K,
.rx_descs = 64,
.mac_control = BIT(5), /* MIIEN */
.gigabit_en = 1,
.host_port_num = 0,
.no_bd_ram = false,
.version = CPSW_VERSION_2,
};
Do I correct change marked variable?
Thank you!