Other Parts Discussed in Thread: UNIFLASH
Hi Team,
i currently worked on uniflash booting ,i install uniflash tool and set ip address ,compile all images and kept in windows pc on folder after
u-boot prompt load dts file but zImage are not load it will stop and get error like ""cpsw Waiting for PHY auto negotiation to complete......... TIMEOUT ! ""
Error log ::
I2C: ready
DRAM: 512 MiB
NAND: 0 MiB
MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1
*** Error - No Valid Environment Area found
*** Warning - bad CRC, using default environment
Net: <ethaddr> not set. Validating first E-fuse MAC
cpsw, usb_ether
Hit any key to stop autoboot: 0
Boot from TFTP 1...
using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in
MAC d0:39:72:4b:b4:39
HOST MAC de:ad:be:af:00:00
RNDIS ready
musb-hdrc: peripheral reset irq lost!
high speed config #2: 2 mA, Ethernet Gadget, using RNDIS
USB RNDIS network up!
BOOTP broadcast 1
BOOTP broadcast 2
DHCP client bound to address 192.168.2.5
using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in
MAC d0:39:72:4b:b4:39
HOST MAC de:ad:be:af:00:00
RNDIS ready
ERROR: The remote end did not respond in time.
at ether.c:2392/usb_eth_init()
cpsw Waiting for PHY auto negotiation to complete......... TIMEOUT !
Using cpsw device
TFTP from server 192.168.2.1; our IP address is 192.168.2.5
Filename 'am335x-boneblack.dtb'.
Load address: 0x80f80000
Loading: cpsw Waiting for PHY auto negotiation to complete......... TIMEOUT !
cpsw Waiting for PHY auto negotiation to complete......... TIMEOUT !
cpsw Waiting for PHY auto negotiation to complete......... TIMEOUT !
T cpsw Waiting for PHY auto negotiation to complete......... TIMEOUT !
cpsw Waiting for PHY auto negotiation to complete......... TIMEOUT !
cpsw Waiting for PHY auto negotiation to complete......... TIMEOUT !
T cpsw Waiting for PHY auto negotiation to complete......... TIMEOUT !
cpsw Waiting for PHY auto negotiation to complete......... TIMEOUT !
its urgent requirement .reply me ....