Part Number: AM5728
We’re having a problem with the gstreamer “vpe” element on an AM5728 board when attempting to capture video and encode it in H.264 format. We can capture raw video in NV12 format to a file using the “v4l2src” element without any problems, but when we attempt to link it to vpe and ducatih264enc, it fails.
The gstreamer pipeline is this:
gst-launch-1.0 -v -e --gst-debug=2 v4l2src device=/dev/video1 num-buffers=100 io-mode=4 \ ! 'video/x-raw,format=(string)NV12,framerate=(fraction)30/1,width=(int)1920,height=(int)1080' \ ! vpe num-input-buffers=8\ ! queue\ ! ducatih264enc\ ! filesink location=/test.h264
During the failure, the following lines are output to the kernel log and can be seen using the dmesg command:
[ 52.994007] rpmsg_rpc rpmsg-dce: error from rproc_pa_to_da, rproc = edb7bc00, pa = 0x00000000fd600000 ret = -22 [ 53.004219] rpmsg_rpc rpmsg-dce: unwinding UVA to RDA translations! translation = 0 [ 53.014114] rpmsg_rpc rpmsg-dce: failed to translate all pointers for remote core!
The output from gstreamer is:
Setting pipeline to PAUSED ... Pipeline is live and does not need PREROLL ... /GstPipeline:pipeline0/GstV4l2Src:v4l2src0.GstPad:src: caps = "video/x-raw\,\ format\=\(string\)NV12\,\ width\=\(int\)1920\,\ height\=\(int\)1080\,\ pixel-aspect-ratio\=\(fraction\)1/1\,\ interlace-mode\=\(string\)progressive\,\ colorimetry\=\(string\)bt709\,\ framerate\=\(fraction\)30/1" Setting pipeline to PLAYING ... /GstPipeline:pipeline0/GstCapsFilter:capsfilter0.GstPad:src: caps = "video/x-raw\,\ format\=\(string\)NV12\,\ width\=\(int\)1920\,\ height\=\(int\)1080\,\ pixel-aspect-ratio\=\(fraction\)1/1\,\ interlace-mode\=\(string\)progressive\,\ colorimetry\=\(string\)bt709\,\ framerate\=\(fraction\)30/1" /GstPipeline:pipeline0/GstVpe:vpe0.GstPad:src: caps = "video/x-raw\,\ format\=\(string\)NV12\,\ width\=\(int\)1920\,\ height\=\(int\)1080\,\ pixel-aspect-ratio\=\(fraction\)1/1\,\ framerate\=\(fraction\)30/1" /GstPipeline:pipeline0/GstQueue:queue0.GstPad:src: caps = "video/x-raw\,\ format\=\(string\)NV12\,\ width\=\(int\)1920\,\ height\=\(int\)1080\,\ pixel-aspect-ratio\=\(fraction\)1/1\,\ framerate\=\(fraction\)30/1" New clock: GstSystemClock /GstPipeline:pipeline0/GstDucatiH264Enc:ducatih264enc0.GstPad:src: caps = "video/x-h264\,\ alignment\=\(string\)au\,\ stream-format\=\(string\)byte-stream\,\ width\=\(int\)1920\,\ height\=\(int\)1080\,\ pixel-aspect-ratio\=\(fraction\)1/1\,\ framerate\=\(fraction\)30/1" /GstPipeline:pipeline0/GstFileSink:filesink0.GstPad:sink: caps = "video/x-h264\,\ alignment\=\(string\)au\,\ stream-format\=\(string\)byte-stream\,\ width\=\(int\)1920\,\ height\=\(int\)1080\,\ pixel-aspect-ratio\=\(fraction\)1/1\,\ framerate\=\(fraction\)30/1" /GstPipeline:pipeline0/GstDucatiH264Enc:ducatih264enc0.GstPad:sink: caps = "video/x-raw\,\ format\=\(string\)NV12\,\ width\=\(int\)1920\,\ height\=\(int\)1080\,\ pixel-aspect-ratio\=\(fraction\)1/1\,\ framerate\=\(fraction\)30/1" /GstPipeline:pipeline0/GstQueue:queue0.GstPad:sink: caps = "video/x-raw\,\ format\=\(string\)NV12\,\ width\=\(int\)1920\,\ height\=\(int\)1080\,\ pixel-aspect-ratio\=\(fraction\)1/1\,\ framerate\=\(fraction\)30/1" /GstPipeline:pipeline0/GstVpe:vpe0.GstPad:sink: caps = "video/x-raw\,\ format\=\(string\)NV12\,\ width\=\(int\)1920\,\ height\=\(int\)1080\,\ pixel-aspect-ratio\=\(fraction\)1/1\,\ interlace-mode\=\(string\)progressive\,\ colorimetry\=\(string\)bt709\,\ framerate\=\(fraction\)30/1" /GstPipeline:pipeline0/GstCapsFilter:capsfilter0.GstPad:sink: caps = "video/x-raw\,\ format\=\(string\)NV12\,\ width\=\(int\)1920\,\ height\=\(int\)1080\,\ pixel-aspect-ratio\=\(fraction\)1/1\,\ interlace-mode\=\(string\)progressive\,\ colorimetry\=\(string\)bt709\,\ framerate\=\(fraction\)30/1" 0:00:00.126678455 _[334m 1017_[00m 0x157e90 _[33;01mWARN _[00m _[00m v4l2bufferpool gstv4l2bufferpool.c:749:gst_v4l2_buffer_pool_start:<v4l2src0:pool:src>_[00m Uncertain or not enough buffers, enabling copy threshold /GstPipeline:pipeline0/GstVpe:vpe0.GstPad:src: caps = "video/x-raw\,\ format\=\(string\)NV12\,\ width\=\(int\)1920\,\ height\=\(int\)1080\,\ pixel-aspect-ratio\=\(fraction\)1/1\,\ framerate\=\(fraction\)30/1" /GstPipeline:pipeline0/GstQueue:queue0.GstPad:src: caps = "video/x-raw\,\ format\=\(string\)NV12\,\ width\=\(int\)1920\,\ height\=\(int\)1080\,\ pixel-aspect-ratio\=\(fraction\)1/1\,\ framerate\=\(fraction\)30/1" /GstPipeline:pipeline0/GstDucatiH264Enc:ducatih264enc0.GstPad:sink: caps = "video/x-raw\,\ format\=\(string\)NV12\,\ width\=\(int\)1920\,\ height\=\(int\)1080\,\ pixel-aspect-ratio\=\(fraction\)1/1\,\ framerate\=\(fraction\)30/1" /GstPipeline:pipeline0/GstQueue:queue0.GstPad:sink: caps = "video/x-raw\,\ format\=\(string\)NV12\,\ width\=\(int\)1920\,\ height\=\(int\)1080\,\ pixel-aspect-ratio\=\(fraction\)1/1\,\ framerate\=\(fraction\)30/1" /GstPipeline:pipeline0/GstDucatiH264Enc:ducatih264enc0.GstPad:src: caps = "video/x-h264\,\ width\=\(int\)1920\,\ height\=\(int\)1080\,\ framerate\=\(fraction\)30/1\,\ pixel-aspect-ratio\=\(fraction\)1/1\,\ stream-format\=\(string\)byte-stream\,\ align\=\(string\)au\,\ num-reorder-frames\=\(int\)3\,\ profile\=\(string\)high\,\ level\=\(string\)4" /GstPipeline:pipeline0/GstFileSink:filesink0.GstPad:sink: caps = "video/x-h264\,\ width\=\(int\)1920\,\ height\=\(int\)1080\,\ framerate\=\(fraction\)30/1\,\ pixel-aspect-ratio\=\(fraction\)1/1\,\ stream-format\=\(string\)byte-stream\,\ align\=\(string\)au\,\ num-reorder-frames\=\(int\)3\,\ profile\=\(string\)high\,\ level\=\(string\)4" 0:00:00.223960116 _[334m 1017_[00m 0x142a90 _[33;01mWARN _[00m _[00m ducati gstducatividenc.c:847:gst_ducati_videnc_handle_frame:<ducatih264enc0>_[00m process failed: err=-5, extendedError=00000000 0:00:00.224258772 _[334m 1017_[00m 0x142a90 _[33;01mWARN _[00m _[00m ducati gstducatividenc.c:856:gst_ducati_videnc_handle_frame:<ducatih264enc0>_[00m XDM_GETSTATUS: err=0, extendedError=00000000 0:00:00.255390244 _[334m 1017_[00m 0x157e90 _[33;01mWARN _[00m _[00m basesrc gstbasesrc.c:2943:gst_base_src_loop:<v4l2src0>_[00m error: Internal data flow error. 0:00:00.255441810 _[334m 1017_[00m 0x157e90 _[33;01mWARN _[00m _[00m basesrc gstbasesrc.c:2943:gst_base_src_loop:<v4l2src0>_[00m error: streaming task paused, reason error (-5) 0:00:00.255610495 _[334m 1017_[00m 0x157e90 _[33;01mWARN _[00m _[00m queue gstqueue.c:968:gst_queue_handle_sink_event:<queue0>_[00m error: Internal data flow error. 0:00:00.255652626 _[334m 1017_[00m 0x157e90 _[33;01mWARN _[00m _[00m queue gstqueue.c:968:gst_queue_handle_sink_event:<queue0>_[00m error: streaming task paused, reason error (-5) ERROR: from element /GstPipeline:pipeline0/GstV4l2Src:v4l2src0: Internal data flow error. Additional debug info: ../../../../gstreamer-1.6.3/libs/gst/base/gstbasesrc.c(2943): gst_base_src_loop (): /GstPipeline:pipeline0/GstV4l2Src:v4l2src0: streaming task paused, reason error (-5) MmRpc_call: Error: write failed ../git/libdce.c:965: process ERROR: Failed eError == DCE_EOK error val -5EOS on shutdown enabled -- waiting for EOS after Error Waiting for EOS... ERROR: from element /GstPipeline:pipeline0/GstQueue:queue0: Internal data flow error. Additional debug info: ../../../gstreamer-1.6.3/plugins/elements/gstqueue.c(968): gst_queue_handle_sink_event (): /GstPipeline:pipeline0/GstQueue:queue0: streaming task paused, reason error (-5) handling interrupt. Interrupt: Stopping pipeline ... Interrupt while waiting for EOS - stopping pipeline... Execution ended after 0:00:12.068756108 Setting pipeline to PAUSED ... Setting pipeline to READY ... Setting pipeline to NULL ... Freeing pipeline ...
Any advice would be much appreciated.
Thanks