Part Number: AM3351
Tool/software: Linux
Hi, i am trying to build minimal file system with QT support for processor-sdk-04.01.00.06. i am getting errors while building. please check below steps and error log.
$git clone git://arago-project.org/git/projects/oe-layersetup.git tisdk_04_01
$cd tisdk_04_01/
$./oe-layertool-setup.sh -f configs/processor-sdk/processor-sdk-04.01.00.06-config.txt
$cd build
$sudo gedit conf/local.conf
/*add blelow line for qt support*/
IMAGE_INSTALL += "packagegroup-arago-tisdk-qte"
$export PATH=$HOME/gcc-linaro-6.2.1-2016.11-x86_64_arm-linux-gnueabihf/bin:$PATH
$MACHINE=am335x-evm bitbake arago-base-tisdk-image
Loading cache: 100% |###########################################################################################################| Time: 0:00:00
Loaded 3257 entries from dependency cache.
WARNING: No recipes available for:
/home/sridhar/tisdk_04_01/sources/meta-openamp/recipes-bsp/device-tree/device-tree-generation_%.bbappend
NOTE: Resolving any missing task queue dependencies
Build Configuration:
BB_VERSION = "1.32.0"
BUILD_SYS = "x86_64-linux"
NATIVELSBSTRING = "Ubuntu-14.04"
TARGET_SYS = "arm-linux-gnueabi"
MACHINE = "am335x-evm"
DISTRO = "arago"
DISTRO_VERSION = "2017.06"
TUNE_FEATURES = "arm armv7a vfp thumb neon callconvention-hard"
TARGET_FPU = "hard"
meta-processor-sdk = "HEAD:2b7f7b00654eb3faaea7c66271ebe508b9ffc019"
meta-arago-distro
meta-arago-extras = "HEAD:8f49ed67d0627a04ac72fd388fda7756273ba2d7"
meta-browser = "HEAD:08576b03af624b65ad949c410d84c11c7d1f2e39"
meta-openamp = "HEAD:8a214032bfb7e8124bc1485c70c69f7d60abb819"
meta-qt5 = "HEAD:2c9f0e4eb0e9097f6f872ec1e1d81768a8ab5f1b"
meta-networking
meta-ruby
meta-python
meta-oe
meta-gnome = "HEAD:fe5c83312de11e80b85680ef237f8acb04b4b26e"
meta-ti = "HEAD:a18d57af8384ced25996739bb66d197c69efb77b"
meta-linaro-toolchain
meta-optee = "HEAD:49b0f32d7e955f250b0022d1b2f403f45a2c2d9c"
meta = "HEAD:e3911133ee9aad7cc3ae89faea80a097f6614fab"
Initialising tasks: 100% |######################################################################################################| Time: 0:00:06
NOTE: Executing SetScene Tasks
NOTE: Executing RunQueue Tasks
ERROR: autoconf-native-2.69-r11 do_patch: Command Error: 'quilt --quiltrc /home/sridhar/tisdk_04_01/build/arago-tmp-external-linaro-toolchain/sysroots/x86_64-linux/etc/quiltrc push' exited with 0 Output:
/home/sridhar/tisdk_04_01/build/arago-tmp-external-linaro-toolchain/sysroots/x86_64-linux/usr/bin/quilt: line 153: /home/sridhar/bin/bash: cannot execute binary file: Exec format error
ERROR: autoconf-native-2.69-r11 do_patch: Function failed: patch_do_patch
ERROR: Logfile of failure stored in: /home/sridhar/tisdk_04_01/build/arago-tmp-external-linaro-toolchain/work/x86_64-linux/autoconf-native/2.69-r11/temp/log.do_patch.5266
ERROR: Task (virtual:native:/home/sridhar/tisdk_04_01/sources/oe-core/meta/recipes-devtools/autoconf/autoconf_2.69.bb:do_patch) failed with exit code '1'
NOTE: Tasks Summary: Attempted 20 tasks of which 18 didn't need to be rerun and 1 failed.
Summary: 1 task failed:
virtual:native:/home/sridhar/tisdk_04_01/sources/oe-core/meta/recipes-devtools/autoconf/autoconf_2.69.bb:do_patch
Summary: There was 1 WARNING message shown.
Summary: There were 2 ERROR messages shown, returning a non-zero exit code.
thankyou.