Tool/software: Linux
Initialising tasks: 100% |########################################################################################################################################################################| Time: 0:00:03
NOTE: Executing SetScene Tasks
NOTE: Executing RunQueue Tasks
ERROR: camera-calibration-parsers-1.11.13-r0 do_package_qa: QA Issue: camera-calibration-parsers rdepends on python3-dev [dev-deps]
ERROR: camera-calibration-parsers-1.11.13-r0 do_package_qa: QA run found fatal errors. Please consider fixing them.
ERROR: camera-calibration-parsers-1.11.13-r0 do_package_qa: Function failed: do_package_qa
ERROR: Logfile of failure stored in: /home/jack/openembedded/tisdk-am437x-v4.03/build/arago-tmp-external-linaro-toolchain/work/armv7ahf-neon-linux-gnueabi/camera-calibration-parsers/1.11.13-r0/temp/log.do_package_qa.55832
ERROR: Task (/home/jack/openembedded/tisdk-am437x-v4.03/sources/meta-ros/recipes-ros/image-common/camera-calibration-parsers_1.11.13.bb:do_package_qa) failed with exit code '1'
NOTE: Tasks Summary: Attempted 1198 tasks of which 1184 didn't need to be rerun and 1 failed