Part Number: TAS2563
I'm in the process of tuning two TAS2563 amplifiers for stereo control of 1 watt micro speakers.
I've come to the thermal foldback section and wondering if there is any reason to modify the default settings.
Powering a 1W speaker, would I ever expect the amplifier die temperature to approach 140C if I expect a max ambient operating condition of ~50C? Or is this more of a concern for higher wattages and higher ambient conditions (e.g. automotive)?
-Michael