Within PCX186x datasheet, within the timing requirement of the audio data interface in slave mode (section 7.11), tLRCP,min = 10us (fLRCK,max = 100kHz) is stated.
Do I misinterpret LRCK as sample clock and the max. sample rate of 192kHz (shown in several tables of the datasheet)?
Up to now I've matched the LRCK with the sample rate, in other words: the sample rate/frequency is related to one of both (left resp. right) channels. But this doesn't match to the timing requirement mentioned above, where 100kHz would be the max. sample frequency of 192kHz.